Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Find optional seat and seal materials without Per- and Polyfluoroalkyl substances (PFAS).
Your local authorized Swagelok sales and service center may have additional options.
-
单向阀 — 备件和附件 — C 系列密封成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeVI90-4C-K4 碳氟 FKM - - - - EP70-4C-K4 乙烯丙烯 - - - - KZ75-4C-K4 Kalrez - - - - KZ75-8C-K4 Kalrez - - - - T-4C-K4 PTFE - - - - VI70-4C-K4 碳氟 FKM - - - - VI70-8C-K4 碳氟 FKM - - - - VI70-8CP-K4 碳氟 FKM - - - - K-FCBR-90-OR-908 碳氟 FKM - - - - K-FCBR-90-OR-906 碳氟 FKM - - - - -
Check Valves — Spare Parts and Accessories — C 系列提升阀芯成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4C-K3 316 不锈钢 - - - - -
Check Valves — Spare Parts and Accessories — C 系列弹簧成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type302-8C-K2-1/3 302 不锈钢 - - - - 302-4C-K2-10 302 不锈钢 - - - - 302-8C-K2-1 302 不锈钢 - - - - -
Check Valves — Spare Parts and Accessories — CH 系列弹簧成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type302-13K-CH8-1 302 不锈钢 - - - - 302-13K-CH16-1 302 不锈钢 - - - - 302-13KCH8-1/3 302 不锈钢 - - - - -
Check Valves — Spare Parts and Accessories — CH 系列密封成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-3K-CH8-EP 乙烯丙烯 - - - - SS-3K-CH16-VI 碳氟 FKM - - - - SS-3K-CH4-KZ Kalrez - - - - SS-3K-CH4-VI 316 不锈钢 - - - - SS-3K-CH8-KZ Kalrez - - - - SS-3K-CH8-VI 碳氟 FKM - - - - -
Check Valves — Spare Parts and Accessories — 通风帽
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeP-4CP4-K12-GR - 1/4 in. 外螺纹 NPT - - P-4CP4-K12-RD - 1/4 in. 外螺纹 NPT - - P-8CP4-K12-GR - 1/2 in. 外螺纹 NPT - -
Product Availability by Store Location
Hours