text.skipToContent text.skipToNavigation
Swagelok DH Series Thermal-Immersion Diaphragm Valves

Swagelok® Thermal-Immersion Diaphragm Valves (DH Series)

Swagelok DH series thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance in high-temperature processes.

Request More Information

Swagelok® DH series thermal-immersion diaphragm valves are designed for applications where the valve needs to be entirely contained within a high-temperature, high-purity environment such as atomic layer deposition (ALD) and precursor delivery applications. These valves have a fully contained high-purity PFA seat that provides compatibility with a broad range of chemicals and excellent resistance to swelling and contamination. The fully swept flow path in the body minimizes entrapment areas and maximizes flow capacity.

Flow coefficients up to 0.60, a variety of 1/4 and 3/8 in. end connections, and pneumatically and manually actuated models are available to meet a wide range of system needs. The “normally closed” is actuator capable of a valve opening or closing time of less than 5 ms, and the valve is designed for optimal performance at 220°C (428°F).

Want to know more about DH series thermal-immersion valves?

Ask a Specialist

Thermal-Immersion Diaphragm Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for fluid systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

卡尔怀特曾经在半导体行业供应链的各个环节工作了近 40 年,他提出了有关半导体行业发展的过去、现在和未来的切身见解。
问答:半导体制造的过去、现在与未来

了解半导体OEM设备商、微芯片制造商与流体系统解决方案提供商之间的协作如何使半导体市场在数十年来能够满足摩尔定律的要求以及未来的发展方向。

世伟洛克流体系统部件采用在半导体制造环境中能够持久应用的材料。
利用优化的合金提高半导体制造良率

了解半导体制造商如何通过为关键流体系统组件选择合适的金属材料,提高端到端制造良率并提高长期盈利能力。

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

This process may take several minutes. Please be patient and remain on the page.