text.skipToContent text.skipToNavigation
Swagelok VCR metal seal gasket fitting

Swagelok VCR® Metal Gasket Face Seal Fittings

Swagelok VCR® metal gasket face seal fittings allow you to create reliable, metal-to-metal sealed, make-and-break connections in high-purity welded systems. They are comprised of high-purity material, install easily in tight spaces, and are ideal for situations where system fluids or temperatures may not be compatible with O-ring elastomer materials.

View VCR® Fittings

Swagelok VCR® metal gasket face seal fittings are the original vacuum coupling radius (VCR) fittings and have set the industry standard for metal-to-metal sealed connections. Swagelok VCR® fittings can feature an ultra-high purity construction and can be used in high-purity applications ranging from vacuum to positive pressure. Face seal fittings have less area of entrapment and are cleaner than tube fittings, limiting the potential for contamination in applications where low particulate levels are imperative. Metal-to-metal sealing allows for VCR® fitting use in applications where elastomers are incompatible with system fluid.

Swagelok VCR® fittings are easy to install and feature a compact footprint, making them useful in a variety of applications where space is especially limited. The fittings’ precision-manufactured, side-load retainer gasket allows easy installation and minimal clearance for removal, reducing installation and maintenance time required. Flow restrictor bodies with several orifice sizes are available to provide repeatable flow reduction.

Have questions about VCR® fittings?

Contact Local Specialists

VCR® Metal Gasket Face Seal Fittings Categories

Bulkheads

Bulkheads

VCR bulkhead fittings offer a high-purity, metal-to-metal seal for leak-tight connections. Available in various sizes and materials to fit your application.

Caps and Plugs

Caps and Plugs

Block a fitting port or the end of a tube run with 316 stainless steel caps and plugs to provide leak-tight service from vacuum to positive pressure.

Female Connectors

Female Connectors

Female connectors with a VCR fitting on one end are available in a range of sizes and deliver a leak-tight seal in high-purity applications.

Glands

Glands

Swagelok VCR® metal gasket face seal fittings allow you to create reliable, metal-to-metal sealed, make-and-break connections in high-purity welded systems.

Long Glands

Long Glands

Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection in situations requiring a longer end connection.

Male Connectors

Male Connectors

Establish a secure face seal between the gland and gasket to achieve a leak-proof connection while upholding the high purity of the metal-to-metal seal.

Nuts, Gaskets, and Accessories

Nuts, Gaskets, and Accessories

Attain a lasting leak-tight seal from vacuum to positive pressure with these resources.

Reducers

Reducers

Designed for ultra-high purity systems, these fittings connect tubes of different sizes and offer excellent reliability and leak integrity.

Short Bulkheads

Short Bulkheads

Providing a leak-tight seal between two sides of a partition, use these short bulkheads in high-purity applications requiring compact design.

Short Glands

Short Glands

Provides reliable sealing in more compact applications by compressing the metal gasket from both ends upon tightening, resulting in a tight face seal.

Unions

Unions

Swagelok VCR® fittings are the original vacuum coupling fittings and have set the industry standard for metal-to-metal sealed connections.

Weld Fittings

Weld Fittings

Establish a permanent connection joining tubing and components to create a leak-proof, strong bond that provides high integrity to metal-to-metal seals.

VCR 金属垫圈面密封接头目录

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

带有防泄漏世伟洛克<sup>®</sup> 卡套管接头的流体系统

世伟洛克® 卡套管接头的优势

世伟洛克卡套管接头采用成熟的设计、精密的制造以及优质的原材料,旨在满足您对安全性和可靠性的预期。

发现优势

世伟洛克为您精心准备的产品、服务和解决方案

已经拧紧的世伟洛克卡套接头
接头简介:识别螺纹尺寸和螺距

即使是有经验的专业人员也会遇到识别螺纹的困难。世伟洛克产品经理 Andy Hitchcock 解释如何使用游标卡尺、螺纹规和螺纹识别指南识别接头上的螺纹尺寸和螺距。

在石油钻井平台上作业的工人
利用压缩卡套接头优化中压油气应用

对于石油天然气领域平台上资产中的中压应用,了解压缩式接头与传统的锥面及螺纹连接相比如何提高安装速度并带来性能优势。

沈鼓集团股份有限公司的一名员工使用由世伟洛克部件构建的流体系统
沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?

了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。

使用间隙检测规确认世伟洛克卡套管接头是否正确安装
世伟洛克卡套管接头安装

本视频演示了安装世伟洛克卡套接头的完整步骤,世伟洛克卡套接头在一致性、质量和可靠性方面赢得了全球声誉。

This process may take several minutes. Please be patient and remain on the page.