Swagelok® Process Pressure Gauges and Pressure Gauges for Panel Builders (PGI and PBG Series)
Swagelok® PGI series and PBG series industrial and process pressure gauges deliver precise pressure measurement for industrial applications, monitoring both vacuum and positive system pressures up to 15,000 psi, 1000 bar, or 100 MPa.
Seek Further DetailsSwagelok offers a variety of industrial and process pressure gauges designed to meet the demands of applications ranging from low pressure to severe service.
Swagelok® PGI series gauges are offered in both unfilled and liquid-filled models. Dial sizes of 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2, and 6 in.) are available, offering accuracy in accordance with ASME B40.100, EN837-1, and JIS B7505 standards. Durable stainless steel and reinforced thermoplastic construction ensures reliability in general-purpose applications. These gauges are available with various process connections, including Swagelok® tube adapters, which help resolve alignment challenges. Installation is flexible with options for center-back, lower-back, lower mount, and panel-mount configurations.
Swagelok® PBG series pressure gauges for panel builders are available in a 2 1/2 in. (63 mm) dial size and fit industry-standard 2 9/16 in. (65 mm) panel hole cutouts. They feature 316 stainless-steel wetted components, a glycerin-filled case, a socket restrictor for pulsation control, and a crimped, tamper-resistant ring that provides a permanent seal of gauge case to lens.
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
40、50、63、100、115 和 160 mm (1 1/2、2、2 1/2、4、4 1/2 和 6 in.) 度盘尺寸; 精度符合 ASME、EN 和 JIS; 可供应多种端接,包括世伟洛克® (Swagelok®) 卡套管转换接头; 中心向后安装、下端向后安装和下端安装配置; 不锈钢和增强热塑结构
监控高达 15 000 psi、1000 bar 或 100 000 kPa 的真空和正压力系统; 2 1/2 in. (63 mm) 度盘尺寸; 适合工业标准 2 9/16 in. (65.0 mm) 面板孔开口; 316 不锈钢与介质接触部件; 充灌甘油的壳体; 包含插口限制器来控制振动; 折边防篡改环提供永久性表壳对镜片密封
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
流体系统泄漏的常见原因和成本
在大多数工厂,流体系统泄漏都比较常见。了解发生泄漏的方式和原因、泄漏的定位和检测方式,以及如何制定策略来解决与减少工厂范围的泄漏问题。
机械密封支持系统解决方案聚焦
查看世伟洛克®适用于 API 标准 682 的机械密封支持系统如何纳入 API 682 的优秀实践,然后更进一步,纳入使系统易于安装和易于维护的设计原则。
流体系统制造如何缓解资源限制
工厂的顺利运营依赖于几种常见的流体系统,如果您缺乏资源,那么选择合适的制造供应商可能大有裨益。
过程测量 – 仪表引压管线的优秀范例
如果您仅仅关注变送器,则可能很难发现过程仪表应用中的问题。了解如何通过世伟洛克的建议和优秀范例来解决过程仪表管路中的问题。