text.skipToContent text.skipToNavigation
Swagelok SWAK Pipe Thread Sealant

Swagelok® Sealants

Swagelok® pipe thread sealants enable leak-tight sealing in a variety of applications, enhancing system safety. Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger, reducing maintenance costs.

View Sealants

Swagelok pipe thread sealants provide leak-tight sealing in a variety of applications due to compatibility with a variety of chemicals. They are rated for a range of system pressures and temperatures.

  • Swagelok SWAK™ anerobic pipe thread sealant is quick and easy to apply and clings to threads without shredding or tearing on assembly. It lubricates threads, preventing costly thread damage due to galling and seizing during assembly. SWAK also cures to a bond that resists vibration or shock and allows low-breakaway torque for easy-to-break connections even after fully cured.
  • Swagelok® PTFE-free thread sealant works similarly to SWAK, sealing immediately in applications where PTFE-based sealants are undesirable
  • Swagelok® PTFE tape pipe thread sealant conforms to Commercial Item Description A-A-58092 and can be used on male tapered pipe threads at temperatures up to 450°F (232°C)

Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger by sealing the ends of leaking tubes. A uniform taper and smooth surface finish promote positive sealing with minimum force required for installation. Tube plugs are available in a variety of materials for system compatibility.

Have questions about thread sealants?

Contact Local Specialists

密封剂类别

卡套管堵塞

卡套管堵塞

热交换器卡套管堵塞可密封泄漏中的卡套管的末端,延长热交换器的使用寿命。

管螺纹密封剂

管螺纹密封剂

公称管螺纹密封剂与多种化学品相容,可在各种应用中实现防泄漏密封。

Sealants Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok leak detection services

Compressed Gas Leak Detection Services

Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.

Learn About Leak Detection Services

Swagelok Resources Curated for You

世伟洛克压缩气体泄漏检测服务
泄漏检测案例研究

世伟洛克流体系统专家拥有深厚的技术和应用专业知识,因此可以定期帮助客户找出、解决并防止其流体系统泄漏。了解这些客户如何受益。

解决流体系统泄漏问题
流体系统泄漏的常见原因和成本

在维持工厂安全性和盈利能力方面,微小的泄漏也可能带来严重的问题。了解发生泄漏的方式和原因、泄漏的定位和检测方式,以及如何制定策略来解决与减少工厂范围内的泄漏问题。

轮胎生产工厂中常见的流体系统泄漏
应对轮胎工厂中常见的流体系统泄漏

轮胎制造商也许习惯了工艺管道泄漏,但是系统泄漏会造成重大安全隐患,致使盈利能力下降。了解如何确定整个工厂中常见的泄漏源以及如何修复这些泄漏。

世伟洛克现场泄漏检测服务
如何避免系统泄漏:正确制备卡套管的重要性

理想的卡套管接头安装取决于众多条件,但非常重要的一条是在安装前正确制备卡套管。了解如何通过避免损坏、毛刺或卡套管切割不当来防范成本提高或泄漏危险。

This process may take several minutes. Please be patient and remain on the page.