Quick-Connects — Miniature Quick-Connects
Valves available with these specifications:
- 1/16 to 1/8 in.
- –50°F (–45°C) to 500°F (260°C)
- 316 stainless steel, brass
- 150 psig (10.3 bar) to 4000 psig (275 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Quick-Connects — Miniature Quick-Connects — 本体
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B-2PM 316 不锈钢 1/8 in. 外螺纹 NPT - - SS-QM2-B-2PF 316 不锈钢 1/8 in. 内螺纹 NPT - - SS-QM2-B-400 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - B-QM2-B-2PM 黄铜 1/8 in. 外螺纹 NPT - - B-QM2-B-200 黄铜 1/8 in. 世伟洛克® 卡套管接头 - - SS-QM2-B-100 316 不锈钢 1/16 in. 世伟洛克® 卡套管接头 - - SS-QM2-B-200 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 - - -
Quick-Connects — Miniature Quick-Connects — DESO 管茎
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-D-200 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 - - SS-QM2-D-2PF 316 不锈钢 1/8 in. 内螺纹 NPT - - SS-QM2-D-100 316 不锈钢 1/16 in. 世伟洛克® 卡套管接头 - - SS-QM2-D-2PM 316 不锈钢 1/8 in. 外螺纹 NPT - - B-QM2-D-200 黄铜 1/8 in. 世伟洛克® 卡套管接头 - - -
Quick-Connects — Miniature Quick-Connects — 阀杆
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QM2-S-2PM 黄铜 1/8 in. 外螺纹 NPT - - SS-QM2-S-2PM 316 不锈钢 1/8 in. 外螺纹 NPT - - SS-QM2-S-2PF 316 不锈钢 1/8 in. 内螺纹 NPT - - B-QM2-S-200 黄铜 1/8 in. 世伟洛克® 卡套管接头 - - SS-QM2-S-100 316 不锈钢 1/16 in. 世伟洛克® 卡套管接头 - - SS-QM2-S-200 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 - - -
Quick-Connects — Miniature Quick-Connects — 穿板管体
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B1-200 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 - - B-QM2-B1-200 黄铜 1/8 in. 世伟洛克® 卡套管接头 - - -
Quick-Connects — Miniature Quick-Connects — 全流量管体
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B-200MB 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 - -
Product Availability by Store Location
Hours