Catalogs
Cone and Thread Fittings — Couplings — 90° Elbows
Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Weep holes standard on all pressure connections to verify proper connection.
中高压接头 卡套管 阀门和附件
特点:316 不锈钢结构;温度高达 1000°F (537°C);中压 (MP) 接头,尺寸范围 —1/4 到 1 英寸,压力额定值 — 高达 20 000 psig (1378 bar);高压 (HP) 接头,尺寸范围 — 1/4 到 9/16 英寸,压力额定值 — 高达 60 000 psig (4134 bar);NACE® MR0175/ISO15156 合规性
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
L6MF20 | 316 不锈钢 | 3/8 in. | 内螺纹中压锥面螺纹 | 3/8 in. | 内螺纹中压锥面螺纹 | View Product |
L9HF60 | 316 不锈钢 | 9/16 in. | 内螺纹高压锥形和螺纹连接 | 9/16 in. | 内螺纹高压锥形和螺纹连接 | View Product |
L9MF20 | 316 不锈钢 | 9/16 in. | 内螺纹中压锥形和螺纹连接 | 9/16 in. | 内螺纹中压锥形和螺纹连接 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.