世伟洛克® 锥面和螺纹接头(IPT 系列)
世伟洛克® IPT 系列锥面和螺纹接头由各种合金制成,可在不同的最终使用环境和中高以及高达 60000 psig (4134 bar) 的高压应用中提供可靠的性能。
查看锥面和螺纹接头Cone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).
Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.
Looking for more information about cone and thread fittings?
Cone and Thread Fittings Categories
Adapters
Ensure reliable medium- and high-pressure connection performance with cone and thread (C&T) adapters.
Bulkheads
Make a medium- or high-pressure connection between components through a partition with a bulkhead fitting.
Couplings
Join together two pipes or tubes with a coupling, or short lengths of pipe or tube with a socket, at one or both ends.
Glands and Collars
Secure tubing with a collar and gland nut to create a seal against the coned surface of the fitting.
High-Pressure Cone and Ferrule Fittings, Sno-Trik
Withstand high pressures, vibrations, and impacts without leaking in demanding applications with high-pressure cone and ferrule fittings.
锥面螺纹接头目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
世伟洛克为您精心准备的产品、服务和解决方案
氢气接头的剖面图
了解专为氢应用设计的接头为何能帮助燃料电池汽车制造商和基础设施开发商实现更安全、更可靠的燃料系统。
利用压缩卡套接头优化中压油气应用
对于石油天然气领域平台上资产中的中压应用,了解压缩式接头与传统的锥面及螺纹连接相比如何提高安装速度并带来性能优势。
优化氢燃料电池汽车的部件选型
氢能交通依赖于可靠的部件规范和选型。进一步了解如何找到合适的组件。
案例分析:海上石油运营商
了解从锥面和螺纹接头转换到 FK 系列接头如何帮助海上石油平台运营商将安装时间缩短 80%。