Catégories de raccords

Raccords et adaptateurs pour tubes
- Adaptateurs pour tubes
- Adaptateurs pour tubes fusibles
- Capuchons et bouchons
- Connecteurs femelles
- Connecteurs mâles

Raccords VCR® à étanchéité de surface avec joint métallique
过滤全部Raccords VCR® à étanchéité de surface avec joint métallique
Raccords à étanchéité de surface avec joint torique VCO®
过滤全部Raccords à étanchéité de surface avec joint torique VCO®
Raccords évasés à filetage fin en PFA
Les raccords en PFA offrent la résistance à la traction, la stabilité thermique et la résistance au fluage nécessaires pour une utilisation dans des applications haute pureté comme la production des semi-conducteurs.
接头目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Features: Available in 1/4, 3/8, 1/2, 3/4 and 1 in. tube sizes; PFA and PVDF nut options; A wide variety of configurations
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
Get a threadless, weldless transition from flanged pipe to tube fittings with Swagelok® flange adapters, available in a variety of flange types and pressure classes.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.

世伟洛克为您精心准备的产品、服务和解决方案

接头简介:识别螺纹尺寸和螺距
即使是有经验的专业人员也会遇到识别螺纹的困难。世伟洛克产品经理 Andy Hitchcock 解释如何使用游标卡尺、螺纹规和螺纹识别指南识别接头上的螺纹尺寸和螺距。

白皮书:构建更高效的上游流体系统
了解如何通过将世伟洛克® FK 系列接头集成到上游石油和天然气应用中来实现流体系统的高可靠性、降低维护成本并减轻对环境的影响。

沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?
了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。

世伟洛克卡套管接头安装
本视频演示了安装世伟洛克卡套接头的完整步骤,世伟洛克卡套接头在一致性、质量和可靠性方面赢得了全球声誉。

世伟洛克接头
当世界上一些备受尊崇的公司,想要建立持久的连接时,他们便会选择世伟洛克。我们已经建立了卡套接头性能标准,包括密封完整性、安装方便性、可用性和支持服务。我们的双卡套不锈钢卡套管接头以其一致性、质量和可靠性而享誉全球。我们持续改进产品的努力,以及此类接头在数千种不同应用中的卓越性能,为我们赢得了这一声誉。