Cone and Thread Fittings — Caps and Plugs
可提供以下规格的接头:
- 1/4 至 1 in.
- 316 不锈钢
- 中压和高压
- 最大压力 20 000 psig (1378 bar) 至 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
锥形和螺纹接头 — 管帽和堵塞 — 堵塞
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePL4M 316 不锈钢 1/4 in. 外螺纹中压锥面螺纹 - - PL6M 316 不锈钢 3/8 in. 外螺纹中压锥面螺纹 - -
Product Availability by Store Location
Hours