Pipe Fittings — Couplings
Fittings available with these specifications:
- 1/8 to 1 in.
- Female NPT, Female ISO Tapered Thread (RT)
- 316 stainless steel, carbon steel, brass, 6-Moly, Alloy 625, Alloy 825, and Alloy 2507
- Maximum 2200 psig (151 bar) to 12 700 psig (875 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
公称管接头 — 连接 — 弯头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-16-E 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT SS-2-E 316 不锈钢 1/8 in. 内螺纹 NPT 1/8 in. 内螺纹 NPT SS-2-ME 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT SS-4-E 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT SS-4-ME 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-6-E 316 不锈钢 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT SS-6-E-RT 316 不锈钢 3/8 in. ISO 锥形内螺纹 3/8 in. ISO 锥形内螺纹 SS-6-ME 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT SS-8-E 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT SS-8-ME 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT B-4-E 黄铜 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT SS-12-E 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT SS-12-ME 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT SS-8-E-10K 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT -
公称管接头 — 连接 — 直通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-HCG-10K 316 不锈钢 1/4 in. 厚壁内螺纹 NPT 1/4 in. 厚壁内螺纹 NPT SS-4-HCG-RT 316 不锈钢 1/4 in. ISO 锥形内螺纹 1/4 in. ISO 锥形内螺纹 SS-6-HCG 316 不锈钢 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT SS-8-HCG 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT SS-8-HCG-10K 316 不锈钢 1/2 in. 厚壁内螺纹 NPT 1/2 in. 厚壁内螺纹 NPT SS-8-HCG-RT 316 不锈钢 1/2 in. ISO 锥形内螺纹 1/2 in. ISO 锥形内螺纹 SS-12-HCG 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT SS-16-HCG 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT SS-2-HCG 316 不锈钢 1/8 in. 内螺纹 NPT 1/8 in. 内螺纹 NPT SS-4-HCG 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT -
公称管接头 — 连接 — 三通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-4-T 黄铜 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT B-8-T 黄铜 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT SS-12-T 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT SS-16-T 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT SS-2-MT 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT SS-2-T 316 不锈钢 1/8 in. 内螺纹 NPT 1/8 in. 内螺纹 NPT SS-4-MT 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-4-T 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT SS-4-T-RT 316 不锈钢 1/4 in. ISO 锥形内螺纹 1/4 in. ISO 锥形内螺纹 SS-6-MT 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT SS-6-T 316 不锈钢 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT SS-6-T-RT 316 不锈钢 3/8 in. ISO 锥形内螺纹 3/8 in. ISO 锥形内螺纹 SS-8-MT 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-8-T 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT SS-8-T-RT 316 不锈钢 1/2 in. ISO 锥形内螺纹 1/2 in. ISO 锥形内螺纹 -
Pipe Fittings — Couplings — 四通接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-4-CS 黄铜 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT SS-12-CS 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT SS-16-CS 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT SS-2-CS 316 不锈钢 1/8 in. 内螺纹 NPT 1/8 in. 内螺纹 NPT SS-4-CS 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT SS-6-CS 316 不锈钢 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT SS-8-CS 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT
Product Availability by Store Location
Hours