VCR® Metal Gasket Face Seal Fittings — Weld Fittings
Fittings available with these specifications:
- 1/8 to 1/2 in.
- Straight, elbow, cross, tee
- 316 or 316L VAR stainless steel
- Maximum 2800 psig (192 bar) to 10 000 psig (689 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® Metal Gasket Face Seal Fittings — Weld Fittings — 直通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-WVCR-1-2 316 不锈钢 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/8 in. 外螺纹 NPT SS-4-WVCR-6-400 316 不锈钢 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 世伟洛克® 卡套管接头 SS-8-WVCR-1-8 316 不锈钢 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/2 in. 外螺纹 NPT SS-8-WVCR-6-400 316 不锈钢 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 世伟洛克® 卡套管接头 SS-8-WVCR-6-DF 316 不锈钢 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 SS-4-WVCR-6-400-SC11 316 不锈钢 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 世伟洛克® 卡套管接头 SS-4-WVCR-7-4 316 不锈钢 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 内螺纹 NPT 6LV-4-WVCR-6-DFP 316L VAR 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 SS-4-WVCR-6-600 316 不锈钢 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 3/8 in. 世伟洛克® 卡套管接头 SS-8-WVCR-6-600 316 不锈钢 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 3/8 in. 世伟洛克® 卡套管接头 SS-4-WVCR-1-4 316 不锈钢 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 外螺纹 NPT SS-4-WVCR-6-DF 316 不锈钢 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 SS-8-WVCR-6-810 316 不锈钢 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/2 in. 世伟洛克® 卡套管接头 SS-4-WVCR-6-6M0 316 不锈钢 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 6 mm 世伟洛克® 卡套管接头 SS-8-WVCR-7-8 316 不锈钢 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/2 in. 内螺纹 NPT SS-4-WVCR-6-200 316 不锈钢 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/8 in. 世伟洛克® 卡套管接头 SS-8-WVCR-1-6 316 不锈钢 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 3/8 in. 外螺纹 NPT -
VCR® Metal Gasket Face Seal Fittings — Weld Fittings — 三通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-8-WVCR-T-FFF 316L VAR 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 6LV-4-WVCR-T-FFF 316L VAR 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 6LV-4-WVCR-T-FMF 316L VAR 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 焊接式外螺纹 VCR® 金属垫片面密封接头 6LV-4-WVCR-T-FFFP 316L VAR 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 6LV-4-WVCR-T-FFM 316L VAR 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 -
VCR® Metal Gasket Face Seal Fittings — Weld Fittings — 90°弯头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-4-WVCR-9-DF 316L VAR 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 6LV-4-WVCR-9-FM 316L VAR 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 焊接式外螺纹 VCR® 金属垫片面密封接头 6LV-8-WVCR-9-DF 316L VAR 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/2 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 -
VCR® Metal Gasket Face Seal Fittings — Weld Fittings — 四通接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-4-WVCR-CS-FFFF 316L VAR 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头 1/4 in. 焊接式内螺纹 VCR® 金属垫片面密封接头
Product Availability by Store Location
Hours