Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series
Valves available with these specifications:
- 1/4 to 1/2 in.
- –10°F (–23°C) to 150°F (65°C)
- 316L VIM-VAR stainless steel
- 125 psig (8.6 bar) to 300 psig (20.6 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series — 直通型,手动执行
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-DFFR8-P-GR 316L VAR 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR -
Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series — 直通型,带执行机构
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-DFBW6-P-C 316L VAR 3/8 in. 卡套管对接焊接 3/8 in. 卡套管对接焊接 6LV-DFBW8-P-C 316L VAR 1/2 in. 卡套管对接焊接 1/2 in. 卡套管对接焊接 6LV-DFFR8-P-C 316L VAR 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR 6LV-DFHFR4-P-C 316L VAR 1/4 in. 面密封(金属垫片)内螺纹 HVCR 1/4 in. 面密封(金属垫片)内螺纹 HVCR 6LV-DFHFR4-P-O 316L VAR 1/4 in. 面密封(金属垫片)内螺纹 HVCR 1/4 in. 面密封(金属垫片)内螺纹 HVCR 6LV-DFMR8-P-C 316L VAR 1/2 in. 面密封(金属垫片)W/外螺纹螺母 1/2 in. 面密封(金属垫片)W/外螺纹螺母
Product Availability by Store Location
Hours