text.skipToContent text.skipToNavigation
fluid distribution headers

Swagelok® Fluid Distribution Headers

Swagelok fluid distribution headers (FDH) are common components used in a variety of gas and liquid applications. They provide a flow path while allowing multiple outlets, acting much like a large branch fitting.

Contact Us For More Information

Swagelok fluid distribution headers are piping assemblies that can act as distribution manifolds or collection manifolds. With an inlet on one end, a drain on the other end, and multiple outlets on either side, the FDH uses Swagelok components for enhanced reliability. Swagelok FDHs are available in 1 and 2 in. sizes.

An extruded manifold body design features squared sides that mount solidly and prevent twisting. Standard branch locations offer flexibility, as additional outlets can be added to the header without welding, and because the FDH can be ordered with two- to 16-branch outlets with or without valves, users can add ports as needed. You can select from a variety of high-quality valves and end connections, all manufactured by Swagelok to create manifolds for use at working pressures up to 3000 psig (206 bar). Mounting brackets can be positioned by the installer.

Learn More About Swagelok’s Fluid System Assembly Service

Fluid Distribution Headers Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok design and assembly services

Custom Fabrication for All Industries

Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.

Find the Support You Need

Swagelok Resources Curated for You

Analytical instrumentation panel with Swagelok valves and gauges
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System

Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

沈鼓集团股份有限公司的一名员工使用由世伟洛克部件构建的流体系统
沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?

了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。

Rosendahl Nextrom与世伟洛克合作,大大提高了运营效率
光纤设备制造商利用定制解决方案提高效率

自 20 世纪 80 年代以来,Rosendahl Nextrom 便与世伟洛克合作推动其业务的发展。了解有关使该公司超越其竞争对手并保持行业领先地位的解决方案的更多信息。

案例分析:Charbonneau Industries 采用世伟洛克定制流体系统组件提高生产效率
通过定制流体系统组件提高生产效率

了解世伟洛克定制化解决方案如何利用预制差热卸荷阀系统帮助 Charbonneau Industries 加快生产速度、降低人工成本和保证系统质量,从而使该公司专注于发展其核心能力。

请稍候几分钟,不要关闭此页面