针形阀和计量阀 — 一般设施用针阀,GU 和 F10 系列
可提供以下规格的阀门:
- 1/4 至 1 in.(6 至 25 mm)
- –20°F (–28°C) 至 650°F (343°C)
- 316 不锈钢、碳钢
- 3660 psig (252 bar) 至 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
针形阀和计量阀 — 一般设施用针阀,GU 和 F10 系列 — 直通型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8GUF8 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT SS-4GUF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT SS-4GUF6 316 不锈钢 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT SS-4GUF8 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT SS-4GUF8-G 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT SS-4GUM4-F4 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT SS-4GUM8-F8 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 内螺纹 NPT SS-8GUF12 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT
Product Availability by Store Location
Hours