Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Find optional seat and seal materials without Per- and Polyfluoroalkyl substances (PFAS).
Your local authorized Swagelok sales and service center may have additional options.
-
波纹管密封阀 — 备件和附件 — 波纹管成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4BK-K1 - - - - - SS-4BA-K1 - - - - - SS-12U-K1 - - - - - SS-8B-K1 - - - - - SS-4U-K1 - - - - - -
波纹管密封阀 — 备件和附件 — 指示器开关成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-ISK-BK-1CM-2 - - - - - MS-ISK-BN-CM-2 - - - - - -
波纹管密封阀 — 备件和附件 — 阀杆头成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12U-ST-K5 - - - - - SS-4B-VP-K5 聚酰胺 - - - - SS-8B-VP-K5 聚酰亚胺 - - - - SS-BN4-K1 PCTFE - - - - SS-HB-KF-K5 PCTFE - - - - SS-HB-V-K5 聚酰亚胺 - - - - SS-BN8-K1 PCTFE - - - - SS-8BA-K5 PCTFE - - - - SS-8BK-K5 PCTFE - - - - SS-4BK-K5 PCTFE - - - - KF-BN4-K5 PCTFE - - - - SS-4BA-K5 PCTFE - - - - -
波纹管密封阀 — 备件和附件 — 垫片成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4BGO-K5-T - - - - - 6L-HB-K28 - - - - - SS-4BGO-K5-SV - - - - -
Product Availability by Store Location
Hours