阀门
符合以下技术规格的阀门可供选择:
- 1/16 至 2 in.(3 至 25 mm)
- –325°F (–200°C) 至 1200°F (648°C)
- 316、316L 或 316L VIM-VAR 不锈钢、黄铜、涂覆 Xylan® 涂层的 316 不锈钢、不锈钢、PTFE、316L VAR、PCTFE、氟碳 FKM、银雾镀铬黄铜、400 合金、PEEK、聚丙烯、302 不锈钢、PFA、碳钢、Kalrez、尼龙、合金 C-276、Elgiloy、乙烯丙烯橡胶、酚醛树脂、聚酰亚胺、304 不锈钢、酸气退火处理 316 不锈钢、CF3M、聚酰胺
- 50 psig (3.4 bar) 至 60 000 psig (4134 bar)
查阅不含全氟和多氟烷基物质 (PFAS) 的可选阀座及密封件材质。
Your local authorized Swagelok sales and service center may have additional options.
-
针形阀和计量阀 — 备件和附件 — 手柄成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeNY-2M-K6 - - - - - NY-5K-S - - - - - SS-5K-14B 不锈钢 - - - - PH-5K-14K-BK 酚醛 - - - - A-5K-14G-BK - - - - - A-5K-14B-BK - - - - - NY-5K-14G-BK - - - - - PH-5K-4K-BK 酚醛 - - - - SS-5K-6NB 不锈钢 - - - - -
针形阀和计量阀 — 备件和附件 — 安全膜成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-RDK-16-1900 不锈钢 - - - - SS-RDK-16-2850 不锈钢 - - - - -
针形阀和计量阀 — 备件和附件 — 阀锁
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-VL-M-2 聚丙烯 - - - - MS-VL-S-1 聚丙烯 - - - - MS-VL-M-1 聚丙烯 - - - - MS-VL-S-4 聚丙烯 - - - - -
针形阀和计量阀 — 备件和附件 — 阀杆成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-3AK-92-1 不锈钢 - - - - -
针形阀和计量阀 — 备件和附件 — 填料成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePFA-91K-18 PFA - - - - T-9K-6N PTFE - - - - T-9K-3N PTFE - - - - PFA-91K-16 - - - - - T-91K-445 PTFE - - - - PFA-91K-14 - - - - - -
针形阀和计量阀 — 备件和附件 — 高压针阀用阀座,Sno-Trik 410、445、645、945
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-645-RS-64F - - - - - SS-445-RS-44F - - - - - K-440C-3A-4-1 - - - - - SS-410-RS-4F 316 不锈钢 - - - - -
针形阀和计量阀 — 备件和附件 — 密封成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-91K-16DK PCTFE - - - - SS-9K-5PD - - - - -
Product Availability by Store Location
Hours