VCR® Metal Gasket Face Seal Fittings — Caps and Plugs
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® Metal Gasket Face Seal Fittings — Caps and Plugs — 堵塞
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-VCR-P 316 不锈钢 3/4 in. VCR® 金属垫片面密封管接头 - - SS-16-VCR-P 316 不锈钢 1 in. VCR® 金属垫片面密封管接头 - - SS-2-VCR-P 316 不锈钢 1/8 in. VCR® 金属垫片面密封管接头 - - SS-4-VCR-BP 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 - - SS-4-VCR-P 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 - - SS-4-VCR-P-B25 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 - - SS-4-VCR-RP 316 不锈钢 1/4 in. VCR® 金属垫片面密封可旋转接头 - - SS-4-VCR-SP 316 不锈钢 1/4 in. VCR® 金属垫片面密封运输堵塞 - - SS-8-VCR-P 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 - - -
VCR® Metal Gasket Face Seal Fittings — Caps and Plugs — 管帽
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-VCR-CP 316 不锈钢 3/4 in. VCR® 金属垫片面密封管接头 - - SS-2-VCR-CP 316 不锈钢 1/8 in. VCR® 金属垫片面密封管接头 - - SS-8-VCR-CP 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 - - SS-4-VCR-CP-B25 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 - - SS-4-VCR-CP-BP 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 - - SS-16-VCR-CP 316 不锈钢 1 in. VCR® 金属垫片面密封管接头 - - SS-4-VCR-CP 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 - -
Product Availability by Store Location
Hours