Bellows-Sealed Valves — Metering Bellows Valves, BM Series
Valves available with these specifications:
- 1/4 to 3/8 in. (6 mm)
- –20°F (–28°C) to 900°F (482°C)
- 316 stainless steel
- 100 psig (6.8 bar) to 700 psig (48.2 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
波纹管密封阀 — 计量波纹管阀,BM 系列 — 直通型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4BMG-TW 316 不锈钢 1/4 in. 卡套管承插焊接 3/8 in. 卡套管对接焊接 SS-4BMG-VCR 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-4BMRG-TW 316 不锈钢 1/4 in. 卡套管承插焊接 3/8 in. 卡套管对接焊接 SS-4BMW 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-4BMW-VCR 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-4BMRG-VCR 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-4BMRW-VCR 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-4BMG 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-4BMRG 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头
Product Availability by Store Location
Hours