Bellows-Sealed Valves — High-Temp Bellows Valves with Secondary Packing, U Series
Valves available with these specifications:
- 1/4 to 1 in. (6 to 12 mm)
- –20°F (–28°C) to 1200°F (648°C)
- Stainless steel
- 250 psig (17.2 bar) to 2500 psig (172 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
波纹管密封阀 — 带辅助填料的高温波纹管阀,U 系列 — 波纹管密封阀
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4UW 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-4UW-TF 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头
Product Availability by Store Location
Hours