Sample Cylinders — Single-Ended Cylinders
Cylinders available with these specifications:
- 150, 300, and 500 cm3 sizes
- 304L stainless steel construction
- –65°F (–53°C) to 850°F (454°C)
- 500 psig (34.4 bar) to 5000 psig (344 bar)
- DOT-4B 500 cylinders are hydrostatically proof tested at 1000 psig (69 bar) minimum
Your local authorized Swagelok sales and service center may have additional options.
-
单端钢瓶 — 符合 DOT 标准的钢瓶
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-05SF4-150 304L 不锈钢 1/4 in. 内螺纹 NPT - - 304L-05SF4-500 304L 不锈钢 1/4 in. 内螺纹 NPT - - -
Single-Ended Cylinders — 微型取样钢瓶
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4CS-TW-10 316 不锈钢 3/8 in. 卡套管短管 - - SS-4CS-TW-50 316 不锈钢 3/8 in. 卡套管短管 - - SS-4CS-TW-25 316 不锈钢 3/8 in. 卡套管短管 - -
Product Availability by Store Location
Hours