Swagelok® Ultra-Torr Vacuum Fittings
Swagelok vacuum fittings and adapters, available in Ultra-Torr straights and tees, are easy to connect and disconnect, saving time and producing repeatable results in vacuum sealing applications.
类别
卡套管短管
Ultra-Torr straight tube stubs provide reliable, repeatable sealing performance for glass, metal, or plastic tubing.
外螺纹接头
Ultra-Torr male connector fittings are available in a wide range of sizes and feature a knurled nut, making them easy to connect and disconnect.
联合接头
Ultra-Torr vacuum fitting union straights, elbows, and tees in a variety of sizes are easy to connect and disconnect, saving time and producing repeatable results.
Ultra-Torr Vacuum Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.
Vacuum (Ultra-Torr) Fittings
Swagelok vacuum fittings offer reliable, repeatable sealing performance. Easy to assemble and reassemble with a knurled-nut design, they provide low-maintenance operation. The fitting O-ring seals to glass, metal, or plastic tubing. Available in Ultra-Torr straights and tees.