Swagelok® Snubber Fittings
Swagelok snubber fittings (gauge protectors) protect gauges and instruments from potentially damaging system pressure surges and shocks, allowing instruments to smoothly come to line pressures.
View Snubber FittingsWhen a Swagelok snubber fitting (gauge protector) is installed upstream from a pressure-sensitive instrument, the response rate of an instrument to system changes is reduced, protecting it from potential damage. In doing so, the snubber fitting extends the lifespan of instruments and reduces costs associated with component replacement, repair-related man hours, and system downtime.
Pressure damping (or snubbing) is accomplished through use of a porous sintered 316 stainless steel element. The response rate then equalizes to the initial pressure drop across the element, allowing the instrument to smoothly come to line pressure. Five basic element versions are available, allowing snubber fittings to meet the requirements of fluid applications ranging from light gases to liquids like heavy oils with viscosities above 1000 SUS (Saybolt universal seconds). Snubber fittings should be used only to protect against pressure shocks, impulses, and surges. To control contaminants, use appropriate filters.
Need assistance with fitting selection?
缓冲接头目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
40、50、63、100、115 和 160 mm (1 1/2、2、2 1/2、4、4 1/2 和 6 in.) 度盘尺寸; 精度符合 ASME、EN 和 JIS; 可供应多种端接,包括世伟洛克® (Swagelok®) 卡套管转换接头; 中心向后安装、下端向后安装和下端安装配置; 不锈钢和增强热塑结构
世伟洛克为您精心准备的产品、服务和解决方案
接头简介:识别螺纹尺寸和螺距
即使是有经验的专业人员也会遇到识别螺纹的困难。世伟洛克产品经理 Andy Hitchcock 解释如何使用游标卡尺、螺纹规和螺纹识别指南识别接头上的螺纹尺寸和螺距。
利用压缩卡套接头优化中压油气应用
对于石油天然气领域平台上资产中的中压应用,了解压缩式接头与传统的锥面及螺纹连接相比如何提高安装速度并带来性能优势。
Как группа компаний Shenyang Blower Works Group повысила уровень безопасности и надежности
Узнайте, как шанхайское подразделение Swagelok помогло группе компаний SBW обеспечить единообразие, надежность и экономию средств заказчиков, при этом повысить безопасность и эффективность собственного производства.
Монтаж трубного обжимного фитинга Swagelok
В этом видеоматериале показаны основные этапы монтажа трубных фитингов Swagelok, известных всему миру стабильностью характеристик, качеством и надежностью.