Bellows-Sealed Valves — High-Purity Bellows Valves, BN Series
Valves available with these specifications:
- 1/4 to 1/2 in. (6 to 12 mm)
- –40°F (–40°C) to 200°F (93°C)
- 316 stainless steel
- 45 psig (3.1 bar) to 120 psig (8.2 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
波纹管密封阀 — 高纯度波纹管阀,BN 系列 — 直通型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-BN8VCR8-2C 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR SS-BNS4-C 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-BNS6-C 316L 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 SS-BNV51 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR SS-BNV51-C 316L 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-BNV51-DU-C 316L 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-BN8FR8-DU-O 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR SS-BN8VCR8 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR SS-BN8VCR8-C 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR SS-BNS4 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-BNS4-2C 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-BNS4-2O 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-BNV51-2C 316L 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-BNVCR4 316L 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-BNVCR4-2C 316L 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-BNVCR4-C 316L 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-BNVVCR4-C 316L 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR 6LV-BNBW4-C 316L VAR 1/4 in. 卡套管对接焊接 1/4 in. 卡套管对接焊接 SS-BN8FR8 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR SS-BN8FR8-C 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR SS-BN8S8-C 316L 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. - SS-BN8S6-2C 316L 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. - SS-BNV51-O 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR SS-BN8VCR8-P 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR SS-BN8FR8-2C 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR
Product Availability by Store Location
Hours