text.skipToContent text.skipToNavigation
Ultrahigh-Purity Diaphragm Valves, ALD7A Series

Swagelok® Ultrahigh-Purity Diaphragm Valves for Atomic Layer Processing (ALD7A Series)

Swagelok ALD7A ultrahigh-purity valves provide the flow consistency and capacity, actuator speed, temperature rating, and cleanliness necessary to help maximize chip throughput in new or existing semiconductor manufacturing tools.

Request ALD7A Valve Information

Building on the proven ALD7 valves, the Swagelok® ALD7A ultrahigh-purity diaphragm valve has been enhanced with field flow adjustability, enabling precise tuning of flow performance directly within the tool environment. ALD7A valves are purpose-built to deliver precise, repeatable flow and actuation performance across demanding cycling conditions, and now offer the added capability to fine-tune flow to match specific process conditions, reduce variability across chambers and tools, and optimize dose control without system redesign.

Built for uncompromising precision, the ALD7A valve features:

  • Enhanced actuator technology for high-speed and repeatable actuation—capable of an actuation time of less than 3 ms and actutation response time of approximately 5 ms
  • Flow coefficient up to 0.7 Cv with optional custom flow coefficients available
  • Field flow adjustability may allow up to a 25% decrease of Cv from factory flow set
  • Corrosion resistant valve body comprised of 316L VIM-VAR stainless steel for ultrahigh-purity applications
  • Immersible standard valve body from 32°F (0°C) to 392°F (200°C); optional high-temperature body and actuator immersible from 32°F (0°C) to 302°F (150°C)

See ALD7A Valves Up Close

ALD7A Valve Specifications

Working PressureVacuum to 145 psig (10.0 bar)
Burst Pressure>3200 psig (220 bar)
Actuation Pressure60 to 120 psig (4.2 to 8.2 bar)
Temperature Rating32°F (0°C) to 392°F (200°C)
Flow CoefficientStandard 0.7 Cv (factory set)
Body Materials316L VIM-VAR stainless steel
Diaphragm MaterialCobalt-based superalloy
End ConnectionsType: VCR® fittings, tube butt weld, 1.5 in. modular surface-mount high flow C-seal

 

Have questions about ALD valves?

Contact a Local Specialist

ALD7A Series Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

ALD valves and manifolds

How to Solve Top ALD and ALE Semiconductor Processing Challenges

ALD and ALE semiconductor production processes come with some inherent challenges and complexities. Learn how the right selection of process valves can help you overcome them.

Select the Right Valves for ALD Challenges

Swagelok Resources Curated for You

Semiconductor manufacturing technician inspecting a silicon wafer
Optimizing Critical Applications to Improve Fab Profitability

Targeting key fluid system applications can reduce risk, control costs, and improve overall fab performance.

Technician adjusting industrial fluid system equipment in a semiconductor manufacturing environment.
On-Site Engineering Expertise to Support Fab Performance

As fabs scale and standardize, field engineering provides critical expertise to improve efficiency and consistency.

请稍候几分钟,不要关闭此页面