Tubing and Tube Accessories — Support System
Your local authorized Swagelok sales and service center may have additional options.
-
Support System — 带衬垫的卡套管支撑夹
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusS-TBC12 碳钢 3/4 in. - - S-TBC4 碳钢 1/4 in. - - S-TBC6 碳钢 3/8 in. - - S-TBC8 碳钢 1/2 in. - - SS-TBC4 316 不锈钢夹,带聚丙烯衬垫 1/4 in. - - SS-TBC6 316 不锈钢夹,带聚丙烯衬垫 3/8 in. - - SS-TBC12 316 不锈钢夹,带聚丙烯衬垫 3/4 in. - - SS-TBC16 316 不锈钢夹,带聚丙烯衬垫 1 in. - - SS-TBC8 316 不锈钢夹,带聚丙烯衬垫 1/2 in. - - -
Support System — P 型支撑夹
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-TBP16 316 不锈钢 1 in. - - SS-TBP12 316 不锈钢 3/4 in. - - SS-TBP8 316 不锈钢 1/2 in. - - SS-TBP4 316 不锈钢 1/4 in. - - SS-TBP6 316 不锈钢 3/8 in. - - -
Support System — 导轨螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-RN CF8M - - - SS-S0-RNM CF8M - - - -
Support System — 螺栓连接塑料夹双卡套管支撑件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1T-PP-12TM 聚丙烯 12 mm - - -
Support System — 安装轨
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius303-S0-R-3.3 303 不锈钢 - 3.3 ft (1m) - 303-S0-R-6.6 303 不锈钢 - 6.6 ft (2m) - -
Support System — 螺栓连接塑料夹卡套管支撑件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1-PA-4T 聚酰胺 1/4 in. - - 304-S1-PP-10TM 聚丙烯 10 mm - - 304-S1-PP-12TM 聚丙烯 12 mm - - 304-S1-PP-4T 聚丙烯 1/4 in. - - 304-S1-PP-6T 聚丙烯 3/8 in. - - 304-S1-PP-6TM 聚丙烯 6 mm - - 304-S1-PP-8TM 聚丙烯 8 mm - - 304-S3-PA-16T 聚酰胺 1 in. - - 304-S3-PA-8T 聚酰胺 1/2 in. - - 304-S3-PP-10T 聚丙烯 5/8 in. - - 304-S3-PP-12T 聚丙烯 3/4 in. - - 304-S3-PP-14T 聚丙烯 7/8 in. - - 304-S3-PP-16T 聚丙烯 1 in. - - 304-S3-PP-16TM 聚丙烯 16 mm - - 304-S3-PP-18TM 聚丙烯 18 mm - - 304-S3-PP-25TM 聚丙烯 25 mm - - 304-S3-PP-8T 聚丙烯 1/2 in. - - 304-S5-PP-20T 聚丙烯 1 1/4 英寸 - - 304-S5-PP-24T 聚丙烯 1 1/2 in. - - 316-S3-PP-8T 聚丙烯 1/2 in. - - -
Support System — 叠层螺栓连接塑料夹卡套管支撑件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1-PP-4T-ST 聚丙烯 1/4 in. - - 304-S1-PP-6T-ST 聚丙烯 3/8 in. - - 304-S3-PP-8T-ST 聚丙烯 1/2 in. - - -
Support System — 焊接板
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1-WP 304 不锈钢 - 长 1.42 in. (36.1 mm) - 304-S1-WPM 304 不锈钢 - 长 36 mm (1.42 in.) - 304-S3-WP 304 不锈钢 - 长 1.97 in. (50.0 mm) - 304-S5-WP 304 不锈钢 - 长 2.76 in. (70.1 mm) - 304-S6-WP 304 不锈钢 - 长 3.46 in. (87.9 mm) - -
Support System — 加长型焊接板
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1-WPE 304 不锈钢 - 长 2.52 in. (64.0 mm) - 304-S1-WPEM 304 不锈钢 - 长 64 mm (2.52 in.) - 304-S3-WPE 304 不锈钢 - 长 3.07 in. (78.0 mm) - 304-S5-WPE 304 不锈钢 - 长 3.94 in. (100 mm) - 304-S6-WPE 304 不锈钢 - 长 4.57 in. (116 mm) - -
Support System — 双螺栓连接塑料夹卡套管支撑件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1T-PP-6T 聚丙烯 3/8 in. - - 304-S1T-PP-6TM 聚丙烯 6 mm - - 304-S3T-PP-12T 聚丙烯 3/4 in. - - 304-S3T-PP-16T 聚丙烯 1 in. - - 304-S3T-PP-8T 聚丙烯 1/2 in. - - 304-S1T-PP-10TM 聚丙烯 10 mm - - 304-S1T-PP-4T 聚丙烯 1/4 in. - -
Product Availability by Store Location
Hours