柔性卡套管 — 乙烯卡套管,LT 系列
可提供以下规格的乙烯树脂卡套管:
- 1/8 至 1/2 in.
- –40°F (–40°C) 至 165°F (73°C)
- 光滑内孔、聚氯乙烯 (PVC) 材料
- 1.6 psig (0.11 bar) 至 40 psig (2.7 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
柔性卡套管 — 乙烯卡套管,LT 系列 — LT 系列乙烯树脂卡套管
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeLT-4-10V 乙烯 - - - - LT-4-6 乙烯 - - - - LT-6-8 乙烯 - - - - LT-8-10 乙烯 - - - - LT-2-4 乙烯 - - - - LT-3-5 乙烯 - - - -
Product Availability by Store Location
Hours