Analytical Instrumentation
Swagelok leverages extensive expertise in process fluid analysis to offer a range of solutions, including custom pre-engineered subsystems, fluid system assemblies, and components. We provide design, troubleshooting, and training services to support various fluid system applications.
Get Help from an Applications EngineerSwagelok’s predesigned subsystems, covered by a Limited Lifetime Warranty, simplify fluid sampling and control across various facilities, ensuring consistency and easy installation. Application engineers design and build fluid system solutions using high-quality Swagelok components. These systems can be semi- or fully automated using programmable logic controllers (PLC), transmitters, relays, pumps, sensors, and more.
Swagelok’s solutions include pre-engineered subsystems (PrESS) for analytical applications, gas distribution systems, grab sampling systems, and mechanical seal support systems. Offered a wide range of components, including fittings and valves, along with expert support through system evaluation, training, and custom design services to meet your analytical process needs.
Analytical Instrumentation Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
每套密封支持系统均为特定的一件机械密封和一组工艺条件而设计。这些系统向机械密封供应气体或液体,以调节密封件工作的环境,从而保护旋转设备免受损坏。世伟洛克密封支持系统依赖于 API 682 随附的指南:泵 - 用于离心泵和旋转泵的轴密封系统。
MPC 系列:符合 ANSI/ISA 76.00.02 的设计,38.2 mm(1.5 in. 平台);易于配置、装配和维护;阀门、过滤器、流量计、调压阀和压力表,以及用于附加表面安装元件的转换接头
取样是在系统中收集流体或气体样本,其目的是将样品运送到实验室进行分析。请使用世伟洛克应用解决方案构建资料齐全的流体取样系统和控制系统并保证操作一致性。
This manual contains installation, operation, and maintenance information for the safe and effective operation of the Swagelok® Ammonia Sampler.
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
气体分配系统的作用是按每种应用所需的压力和流量,将气体从高压源输送到设施中。大部分气体分配系统往往是围绕一个或一系列压力调节步骤而建立的,它可能拥有四个典型的子系统:气源进气口连接、初级气体压力控制、自动切换装置和使用点。本指南提供了世伟洛克气体分配系统的产品相关信息。
The Swagelok® ammonia sampler is a closed-loop sampling unit that minimizes exposure to the operator and introduces consistency into the sampling operation.
使用单一紧凑型模块提供双关断和排放 (DBB) 操作; 传统 NPT 和符合 ANSI/ISA 76.00.02 的设计; 系统压力达 250 psig (17.2 bar),执行压力 40 psig (2.8 bar); 集成流动回路提供一致的出口流量; 醒目的彩色可视指示环指示开启位置
元件:1.5 英寸(38.1 毫米)C 形密封模块化设计;阀门:手动和气动隔膜及波纹管密封设计;调压阀:手动和预设,高流量型;垫圈:适用于 1、2 和 3 孔配置的 C 形密封样式
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedRessourcenzentrum
Tipps für eine repräsentative Probenahme in der Analysetechnik
In der Analysetechnik ist die Sicherstellung von repräsentativen Proben nicht immer einfach. Erfahren Sie von den Experten von Swagelok, wie Sie häufige Probleme bei der Probenahme erkennen und beseitigen, um jederzeit repräsentative Proben sicherzustellen.
Wie die Shenyang Blower Works Group von sicheren und zuverlässigeren Prozessen profitiert
Erfahren Sie in diesem Beitrag, wie Swagelok Shanghai der Shenyang Blower Works Group Corporation dabei geholfen hat, gleichbleibend hochwertige, zuverlässige und kosteneffiziente Lösungen für Kunden zu entwickeln und dabei gleichzeitig die eigene Sicherheit und Produktionseffizienz zu optimieren.
Custom Solutions: Hersteller für Glasfaserproduktionssysteme erhöht seine Effizienz
Bereits seit den 1980er-Jahren setzt Rosendahl Nextrom auf die Zusammenarbeit mit Swagelok, um sich geschäftlich weiterzuentwickeln. Erfahren Sie mehr über die Lösungen, mit denen es der Firma gelungen ist, der Konkurrenz stets einen Schritt voraus zu sein und sich als Marktführer zu behaupten.
Optimierte Produktionsprozesse mit individuellen Fluidsystembaugruppen
Erfahren Sie, wie Swagelok Custom Solutions das Unternehmen Charbonneau Industries dabei unterstützt hat, Produktionsprozesse zu beschleunigen, Arbeitskosten zu reduzieren und die Systemqualität zu optimieren, sodass sich das Unternehmen verstärkt auf seine Kernkompetenzen konzentrieren kann.