Tube Fittings and Adapters — Zero Volume Reducers
Fittings available with these specifications:
- 1/8 to 1/4 in.
- Straight
- 316 stainless steel
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Zero Volume Reducers — 直通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-200-6-1ZV 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/16 in. 世伟洛克® 卡套管接头 SS-400-6-1ZV 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/16 in. 世伟洛克® 卡套管接头
Product Availability by Store Location
Hours