Swagelok® Check and Excess Flow Valves
Swagelok inline check valves come in a range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves enhance system integrity and safety by eliminating the need for a bypass mechanism.
Check Valves | Designed for fluid flowing in one direction
Excess Flow Valves | Stop the release of excess flow downstream
Swagelok® check valves are designed to allow fluids to flow in one direction only. Our check valves are available in a variety of designs, including poppet, lift, and all-welded versions for use in general-service or high-purity applications, including those featuring medium or high pressures.
Swagelok check valves are available with a variety of end connections and sealing materials, allowing users to find easy-to-integrate solutions compatible with their systems and process media. Certain Swagelok check valves feature all-welded designs to provide reliable containment of system fluid in high-purity applications, and some are composed of ultrahigh-purity fluoropolymer and feature no O-rings, maximizing flow while reducing pressure drop, eliminating no-flow areas, and providing excellent leak integrity.
Swagelok® XS series excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, stopping uncontrolled release of system media. They then reset when pressure equalizes. These valves eliminate the need for a complex bypass mechanism while reducing maintenance time.
Learn the differences between cracking pressure and resealing pressure to see if your check valve is working properly.
Check Valve Categories

Excess Flow Valves
Enhance system safety by preventing uncontrolled release of system media if downstream line ruptures with excess flow valves.

High-Purity Welded Check Valves, CW Series
The all-welded design of high-purity welded check valves provides reliable containment of system fluid while the 316L SS body offers enhanced material purity.

Lift Check Valves, 50 Series
Rugged, all-stainless steel lift check valves limit reverse flow under pressures up to 6000 psig (413 bar) and temperatures up to 900°F (482°C).

Medium-Pressure Check Valves, CV Series
The medium-pressure check valves are designed for system pressure containment and fluid control to prevent backflow.

Poppet Check Valves, C, CP, CH Series
Browse stainless steel and brass poppet check valves, available with a variety of end connections and adjustable or fixed cracking pressures.

Rückschlagventile für Wasserstoffanwendungen
Für noch mehr Sicherheit zeichnen sich die Rückschlagventile der Serie FK von Swagelok durch eine zuverlässige Absperrung, einen unidirektionalen Durchfluss und die Möglichkeit zur Anwendung in Hochdruckanwendungen aus.

Spare Parts and Accessories
Browse deflector caps and a variety of poppet check valve maintenance accessories—including spring, seal and poppet replacement kits.

Ultrahigh-Purity Polymer Check Valves, CHP Series
Swagelok bietet Fluoropolymer-Rückschlagventile für Rückflusssteuerung in ultrahochreinen Anwendungen.Check Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Druckraten bis 413 bar (6000 psig); Einstellbare und feste Öffnungsdrücke; Verschiedene Anschlussvarianten; Werkstoffe Edelstahl 316 und Messing
Produkte der Serien FK, FKB, IPT, CTB und Sno-Trik ■ Druckrate bis 4134 bar (60.000 psig) ■ Endanschlüsse bis 12 mm und 1 1/2 Zoll ■ NACE® MR0175/ISO15156 Konformität erhältlich
Durch die ganz verschweisste Ausführung kann ein Austreten von Systemfluiden ausgeschlossen werden; Der Durchfluss setzt ein bei weniger als 0,14 bar (2 psi) Differenzdruck.
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
Features: Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure
Robuste Ausführung aus Edelstahl, Durchflusskoeffizient bei Rückfluss ist weniger als 0
Druckrate bis 413 bar (6000 psig); Temperatur bis 204°C (400°F); Endanschlüsse 6 bis 12 mm und 1/8 bis 1/2 Zoll; Edelstahlkonstruktion.

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

How to Improve Your Maintenance Program with Valve and Hose Tags
Read what two Swagelok specialists have to say about how a robust tagging system for hoses and valves throughout your industrial fluid systems can help you simplify maintenance and minimize system downtime.