VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories
Fittings available with these specifications:
- 1/8 to 1 in.
- Gaskets, male nuts, male split nuts, short male nuts, valve locks, female nuts, female split nuts, fitting locks
- 316 or 316L stainless steel, nickel, copper, PTFE
- Maximum 10 000 (689 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® 金属垫片面密封管接头 — 螺母、垫片和附件 — 内螺纹螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCR-1 316 不锈钢 1/4 in. 内螺纹 VCR® 金属垫片面密封接头 - - SS-4-VCR-1-03816 316 不锈钢 1/4 in. 内螺纹 VCR® 金属垫片面密封接头 - - SS-4-VCR-1-B25 316 不锈钢 1/4 in. 内螺纹 VCR® 金属垫片面密封接头 - - SS-10-VCR-1 316 不锈钢 5/8 in. 内螺纹 VCR® 金属垫片面密封接头 - - SS-16-VCR-1 316 不锈钢 1 in. 内螺纹 VCR® 金属垫片面密封接头 - - SS-4-VCR-1-SC 316 不锈钢 1/4 in. 内螺纹 VCR® 金属垫片面密封接头 - - SS-8-VCR-1-B25 316 不锈钢 1/2 in. 内螺纹 VCR® 金属垫片面密封接头 - - SS-12-VCR-1 316 不锈钢 3/4 in. 内螺纹 VCR® 金属垫片面密封接头 - - SS-4-HVCR-1SR 316 不锈钢 1/4 in. 内螺纹大流量 VCR® 金属垫片面密封接头 - - SS-8-VCR-1 316 不锈钢 1/2 in. 内螺纹 VCR® 金属垫片面密封接头 - - SS-2-VCR-1 316 不锈钢 1/8 in. 内螺纹 VCR® 金属垫片面密封接头 - - -
VCR® 金属垫片面密封管接头 — 螺母、垫片和附件 — 垫片
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeCU-4-VCR-2 铜 - - - - CU-4-VCR-2-GR 铜 - - - - CU-8-VCR-2 铜 - - - - CU-8-VCR-2-GR 铜 - - - - NI-4-VCR-2-GR-VS-BL 镍 - - - - NI-4-VCR-2-VS 镍 - - - - SS-16-VCR-2-VS 316L 不锈钢 - - - - SS-4-VCR-2-BL 316L 不锈钢 - - - - SS-8-VCR-2 316L 不锈钢 - - - - SS-8-VCR-2-VS-BL 316L 不锈钢 - - - - SS-8-VCR-2-VS 316L 不锈钢 - - - - NI-8-VCR-2-VS-BL 镍 - - - - NI-2-VCR-2-VS 镍 - - - - SS-8-VCR-2-ZC-VS 316L 不锈钢 - - - - SS-4-VCR-2 316L 不锈钢 - - - - NI-12-VCR-2 镍 - - - - NI-8-VCR-2-GR-VS 镍 - - - - CU-12-VCR-2 铜 - - - - NI-8-VCR-2-ZC-VS 镍 - - - - SS-4-VCR-2-GR 316L 不锈钢 - - - - SS-16-VCR-2-GR 316L 不锈钢 - - - - SS-8-VCR-2-BL 316L 不锈钢 - - - - NI-12-VCR-2-GR 镍 - - - - SS-4-VCR-2-MR-VS 316L 不锈钢 - - - - SS-4-VCR-2-GR-VS-BL 316L 不锈钢 - - - - SS-12-VCR-2-GR-VS 316L 不锈钢 - - - - NI-16-VCR-2 镍 - - - - SS-12-VCR-2 316L 不锈钢 - - - - NI-8-VCR-2-GR 镍 - - - - SS-8-VCR-2-GR 316L 不锈钢 - - - - SS-10-VCR-2 316L 不锈钢 - - - - SS-4-VCR-2-ZC-VS 316L 不锈钢 - - - - SS-16-VCR-2-GR-VS 316L 不锈钢 - - - - SS-4-VCR-2-VS-BL 316L 不锈钢 - - - - SS-4-VCR-2-GR-VS 316L 不锈钢 - - - - CU-16-VCR-2 铜 - - - - NI-4-VCR-2-ZCT-VS 镍 - - - - NI-2-VCR-2 镍 - - - - SS-12-VCR-2-VS 316L 不锈钢 - - - - SS-4-VCR-2-KN-VS 316L 不锈钢 - - - - CU-2-VCR-2 铜 - - - - NI-12-VCR-2-GR-VS 镍 - - - - NI-4-VCR-2-ZC-VS 镍 - - - - SS-8-VCR-2-GR-VS 316L 不锈钢 - - - - SS-4-VCR-2-VS 316L 不锈钢 - - - - NI-8-VCR-2 镍 - - - - NI-4-VCR-2-BL 镍 - - - - SS-16-VCR-2 316L 不锈钢 - - - - NI-8-VCR-2-VS 镍 - - - - SS-2-VCR-2 316L 不锈钢 - - - - SS-12-VCR-2-GR 316L 不锈钢 - - - - NI-12-VCR-2-VS 镍 - - - - SS-2-VCR-2-VS 316L 不锈钢 - - - - NI-16-VCR-2-GR-VS 镍 - - - - SS-4-VCR-2-GR-BL 316L 不锈钢 - - - - NI-4-VCR-2 镍 - - - - NI-4-VCR-2-GR-VS 镍 - - - - NI-4-VCR-2-GR 镍 - - - - SS-4-VCR-2-ZCT-VS 316L 不锈钢 - - - - NI-16-VCR-2-GR 镍 - - - - T-8-VCR-2 PTFE - - - - NI-4-VCR-2-VS-BL 镍 - - - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — 外螺纹螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCR-4-B25 316 不锈钢 1/4 in. 外螺纹 VCR® 金属垫片面密封接头 - - SS-2-VCR-4 316 不锈钢 1/8 in. 外螺纹 VCR® 金属垫片面密封接头 - - SS-8-VCR-4-B25 316 不锈钢 1/2 in. 外螺纹 VCR® 金属垫片面密封接头 - - SS-16-VCR-4 316 不锈钢 1 in. 外螺纹 VCR® 金属垫片面密封接头 - - SS-4-VCR-4 316 不锈钢 1/4 in. 外螺纹 VCR® 金属垫片面密封接头 - - SS-8-VCR-4 316 不锈钢 1/2 in. 外螺纹 VCR® 金属垫片面密封接头 - - SS-4-HVCR-4SR 316 不锈钢 1/4 in. 外螺纹大流量 VCR® 金属垫片面密封接头 - - SS-10-VCR-4 316 不锈钢 5/8 in. 外螺纹 VCR® 金属垫片面密封接头 - - SS-12-VCR-4 316 不锈钢 3/4 in. 外螺纹 VCR® 金属垫片面密封接头 - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — 外螺纹拼合螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCR-4-SN 316 不锈钢 1/4 in. 外螺纹 VCR® 金属垫片面密封接头 - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — 短外螺纹螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8-VCR-4-.65 316 不锈钢 1/2 in. 外螺纹 VCR® 金属垫片面密封接头 - - SS-4-VCR-4-.54NC 316 不锈钢 1/4 in. 外螺纹 VCR® 金属垫片面密封接头 - - SS-4-VCR-4-.65NC 316 不锈钢 1/4 in. 外螺纹 VCR® 金属垫片面密封接头 - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — 用于非“SR”接管的内螺纹螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-HVCR-1 316 不锈钢 1/4 in. 内螺纹 VCR® 金属垫片面密封接头 - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — 内螺纹拼合螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCR-1-SN 316 不锈钢 1/4 in. 内螺纹 VCR® 金属垫片面密封接头 - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — 阀锁
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCR-VLC 316 不锈钢 1/4 in. 阀锁 - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — 接头锁
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCR-FLC 316 不锈钢 1/4 in. 接头锁 - - SS-8-VCR-FLC 不锈钢 1/2 in. 接头锁 - -
Product Availability by Store Location
Hours