Swagelok® Manifolds
Swagelok two-, three-, four-, or five-valve manifolds are factory built and tested to deliver reliable solutions for critical instrumentation applications. Direct-mount, remote-mount, or modular systems configurations are available, including low- fugitive-emissions and NACE-compliant alloy versions.
View All ManifoldsSwagelok manifolds minimize potential leak points by putting multiple valves in one body. They are designed for static pressure, liquid level, and differential pressure applications in traditional and compact inline body designs used in instrument, direct-mount, remote-mount, and module systems. Stream selector systems provide double-block-and-bleed (DBB) operation in a single compact module. Versions include:
- V, VB, and VL series two-, three-, and five-valve instrument manifolds
- VE series two-, three-, and five-valve direct-mount manifolds
- Two-valve remote-mount manifolds
- Mod 85 modular instrumentation systems
- Low-Emissions (Low-E) direct- and remote-mount manifolds and Mod 85 systems certified per API 624
- SSV series stream selector systems for process analyzer applications (see video to learn how it works)
Swagelok manifolds’ compact assembly design results in reduced size and weight, making them easy to install and maintain. Manifolds are available in body material options such as stainless steel, carbon steel, and duplex stainless steel, and packing materials such as PTFE for system versatility and Grafoil® for extended temperature ratings.
Have questions about manifolds?
Manifolds Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
仪表、直接安装和远程安装阀组及模块化系统 V、VB 和 VL 系列 2 阀、3 阀和 5 阀仪表阀组 VE 系列 2 阀、3 阀和 5 阀直接安装阀组 2 阀远程安装阀组 Mod 85 模块化仪表系统
使用单一紧凑型模块提供双关断和排放 (DBB) 操作; 传统 NPT 和符合 ANSI/ISA 76.00.02 的设计; 系统压力达 250 psig (17.2 bar),执行压力 40 psig (2.8 bar); 集成流动回路提供一致的出口流量; 醒目的彩色可视指示环指示开启位置
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.