text.skipToContent text.skipToNavigation
Check Valve

Swagelok® Check and Excess Flow Valves

Swagelok inline check valves come in a range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves enhance system integrity and safety by eliminating the need for a bypass mechanism.

Check Valves | Designed for fluid flowing in one direction
Excess Flow Valves | Stop the release of excess flow downstream

View Check Valves

Swagelok® check valves are designed to allow fluids to flow in one direction only. Our check valves are available in a variety of designs, including poppet, lift, and all-welded versions for use in general-service or high-purity applications, including those featuring medium or high pressures.

Swagelok check valves are available with a variety of end connections and sealing materials, allowing users to find easy-to-integrate solutions compatible with their systems and process media. Certain Swagelok check valves feature all-welded designs to provide reliable containment of system fluid in high-purity applications, and some are composed of ultrahigh-purity fluoropolymer and feature no O-rings, maximizing flow while reducing pressure drop, eliminating no-flow areas, and providing excellent leak integrity.

Swagelok® XS series excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, stopping uncontrolled release of system media. They then reset when pressure equalizes. These valves eliminate the need for a complex bypass mechanism while reducing maintenance time.

Learn the differences between cracking pressure and resealing pressure to see if your check valve is working properly.

Watch the Video

单向阀类别

中压单向阀,CV 系列

中压单向阀,CV 系列

中压单向阀设计用于系统承压和流体控制,以防止回流。

备件和附件

备件和附件

浏览通风帽和各种提升阀芯单向阀维护附件,包括弹簧、密封件和提升阀芯更换成套件。

提升单向阀,50 系列

提升单向阀,50 系列

坚固耐用的全不锈钢提升单向阀可在压力高达 6000 psig (413 bar) 和温度高达 482°C (900°F) 的条件下限制反向流动。

提升阀芯单向阀,C、CP、CH 系列

提升阀芯单向阀,C、CP、CH 系列

浏览不锈钢和黄铜提升阀芯单向阀,可提供各种端接和可调或固定的开启压力。

氢气单向阀

氢气单向阀

世伟洛克® 氢气 FK 单向阀可提供可靠的切断、单向流动和高压支持,从而提高氢气应用的安全性。

超高纯度聚合单向阀,CHP 系列

超高纯度聚合单向阀,CHP 系列

世伟洛克提供 CHP 系列 UHP 含氟聚合物单向阀,可满足超高纯应用中的回流控制需求。
过流量阀

过流量阀

使用过流量阀可防止下游管路破裂时系统介质失控释放,从而提高系统安全性。

高纯度焊接单向阀,CW 系列

高纯度焊接单向阀,CW 系列

高纯焊接单向阀的全焊接设计为系统流体提供了可靠的密封,而 316L SS 阀体则提高了材料纯度。

Check Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Shenyang blower works
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

valve hose tag
How to Improve Your Maintenance Program with Valve and Hose Tags

Read what two Swagelok specialists have to say about how a robust tagging system for hoses and valves throughout your industrial fluid systems can help you simplify maintenance and minimize system downtime.

This process may take several minutes. Please be patient and remain on the page.