VCR® Metal Gasket Face Seal Fittings — Short Glands
Fittings available with these specifications:
- 1/8 to 1/2 in. (6 to 18 mm)
- Butt weld, socket weld
- 316, 316L, or 316L VAR stainless steel, Alloy C-22
- Maximum 2800 psig (192 bar) to 8500 psig (585 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® 金属垫片面密封管接头 — 短接管 — 短接管
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-8-VCR-3S-12MTB7 316L VAR 1/2 in. VCR® 金属垫片面密封盖 12 mm 卡套管对接焊接 316L-4-VCR-3AS 316L 不锈钢 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 自动卡套管对焊 6LV-2-VCR-3S-2TB7 316L VAR 1/8 in. VCR® 金属垫片面密封盖 1/8 in. 卡套管对接焊接 6LV-4-HVCR-3S-6TB7 316L VAR 1/4 in. 大流量 VCR® 金属垫片面密封盖 3/8 in. 卡套管对接焊接 6LV-4-VCR-3S-2TB7 316L VAR 1/4 in. VCR® 金属垫片面密封盖 1/8 in. 卡套管对接焊接 6LV-4-VCR-3S-4TB2 316L VAR 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LV-4-VCR-3S-4TB2PB25 316L VAR 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LV-4-VCR-3S-4TB3P 316L VAR 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LV-4-VCR-3S-4TB7P 316L VAR 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LV-4-VCR-3S-6MTB7 316L VAR 1/4 in. VCR® 金属垫片面密封盖 6 mm 卡套管对接焊接 6LV-8-VCR-3S-10MTB7 316L VAR 1/2 in. VCR® 金属垫片面密封盖 10 mm 卡套管对接焊接 6LV-8-VCR-3S-4TB7 316L VAR 1/2 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LV-8-VCR-3S-6TB2P 316L VAR 1/2 in. VCR® 金属垫片面密封盖 3/8 in. 卡套管对接焊接 6LV-8-VCR-3S-6TB7 316L VAR 1/2 in. VCR® 金属垫片面密封盖 3/8 in. 卡套管对接焊接 6LV-8-VCR-3S-8TB2 316L VAR 1/2 in. VCR® 金属垫片面密封盖 1/2 in. 卡套管对接焊接 6LV-8-VCR-3S-8TB3 316L VAR 1/2 in. VCR® 金属垫片面密封盖 1/2 in. 卡套管对接焊接 6LV-8-VCR-3S-8TB7 316L VAR 1/2 in. VCR® 金属垫片面密封盖 1/2 in. 卡套管对接焊接 HC22-4-VCR-3S-4TB2 C-22 合金 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 SS-4-VCR-3-.75LG 316 不锈钢 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管承插焊接 SS-4-VCR-3-.50LG 316 不锈钢 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管承插焊接 6LV-4-VCR-3S-2TB7P 316L VAR 1/4 in. VCR® 金属垫片面密封盖 1/8 in. 卡套管对接焊接 6LV-4-VCR-3S-4TB3 316L VAR 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LV-4-VCR-3S-4TB7PB25 316L VAR 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LV-8-VCR-3S-6TB2 316L VAR 1/2 in. VCR® 金属垫片面密封盖 3/8 in. 卡套管对接焊接 6LV-8-VCR-3S-8TB2P 316L VAR 1/2 in. VCR® 金属垫片面密封盖 1/2 in. 卡套管对接焊接 6LV-8-VCR-3S-8TB7P 316L VAR 1/2 in. VCR® 金属垫片面密封盖 1/2 in. 卡套管对接焊接 6LV-4-VCR-3S-4TB7 316L VAR 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LV-4-VCR-3S-8MTB7 316L VAR 1/4 in. VCR® 金属垫片面密封盖 8 mm 卡套管对接焊接 6LV-8-VCR-3S-4TB7P 316L VAR 1/2 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LV-8-VCR-3S-6TB7P 316L VAR 1/2 in. VCR® 金属垫片面密封盖 3/8 in. 卡套管对接焊接 6LV-8-VCR-3S-8TB3P 316L VAR 1/2 in. VCR® 金属垫片面密封盖 1/2 in. 卡套管对接焊接 6LVV-4-VCR-3S-4TB2P 316L VIM VAR 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LVV-8-VCR-3S-8TB3P 316L VIM VAR 1/2 in. VCR® 金属垫片面密封盖 1/2 in. 卡套管对接焊接 6LV-12-VCR-3S-12TB7-065P 316L VAR 3/4 in. VCR® 金属垫片面密封盖 3/4 in. 卡套管对接焊接 6LVV-4-VCR-3S-4TB7P 316L VIM VAR 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 316L-8-VCR-3AS 316L 不锈钢 1/2 in. VCR® 金属垫片面密封盖 1/2 in. 自动卡套管对焊 6LV-4-HVCR-3S-6TB2P 316L VAR 1/4 in. 大流量 VCR® 金属垫片面密封盖 3/8 in. 卡套管对接焊接 6LV-4-VCR-3S-4TB2P 316L VAR 1/4 in. VCR® 金属垫片面密封盖 1/4 in. 卡套管对接焊接 6LV-2-VCR-3S-2TB7P 316L VAR 1/8 in. VCR® 金属垫片面密封盖 1/8 in. 卡套管对接焊接
Product Availability by Store Location
Hours