VCO® O-Ring Face Seal Fittings — Unions
Fittings available with these specifications:
- 1/4 to 1 in.
- Union, bulkhead, reducing
- 316 or 316L stainless steel
- Maximum 8800 psig (606 bar) to 14 300 psig (985 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O-Ring Face Seal Fittings — Unions — 直通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8-VCO-6 316 不锈钢 1/2 in. VCO® O 型圈面密封接头 1/2 in. VCO® O 型圈面密封 SS-4-VCO-6 316 不锈钢 1/4 in. VCO® O 型圈面密封接头 1/4 in. VCO® O 型圈面密封接头 -
VCO® O-Ring Face Seal Fittings — Unions — 90°弯头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-9 316 不锈钢 1/4 in. VCO® O 型圈面密封接头 1/4 in. VCO® O 型圈面密封接头 -
VCO® O-Ring Face Seal Fittings — Unions — 三通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-T 316 不锈钢 1/4 in. VCO® O 型圈面密封接头 1/4 in. VCO® O 型圈面密封接头 SS-8-VCO-T 316 不锈钢 1/2 in. VCO® O 型圈面密封接头 1/2 in. VCO® O 型圈面密封接头
Product Availability by Store Location
Hours