text.skipToContent text.skipToNavigation

Flange Adapters — DIN Flanges

可提供以下规格的接头:

  • 1/8 至 2 in.(3 至 50 mm)
  • 直通
  • 316 或 316L 不锈钢、400 合金、600 合金、C-276 合金
  • 最大压力 20 psig (1.4 bar) 至 6000 psig (413.7 bar)

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

This process may take several minutes. Please be patient and remain on the page.