text.skipToContent text.skipToNavigation

卡套管接头和转换接头 — 外螺纹接头 — 45°弯头

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

卡套管接头和转换接头 — 外螺纹接头 — 45°弯头

具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-1210-5-12 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 外螺纹 NPT View Product
SS-1210-5-12ST 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 1 1/16-12 in. SAE/MS 直外螺纹 View Product
SS-1610-5-16 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 外螺纹 NPT View Product
SS-400-5-2 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/8 in. 外螺纹 NPT View Product
SS-400-5-4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-400-5-4ST 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 7/16-20 in. SAE/MS 直外螺纹 View Product
SS-600-5-2 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 1/8 in. 外螺纹 NPT View Product
SS-600-5-4 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-600-5-6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 外螺纹 NPT View Product
SS-600-5-6ST 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 9/16-18 in. SAE/MS 直外螺纹 View Product
SS-810-5-4 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-810-5-6 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 3/8 in. 外螺纹 NPT View Product
SS-810-5-8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 外螺纹 NPT View Product
SS-810-5-8ST 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 3/4-16 in. SAE/MS 直外螺纹 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.