泄漏气体的更换费用可能会很高,可能会危及生产工艺的效率,并可能会造成严重的安全后果。因此,我们提供世伟洛克 Snoop® 和世伟洛克® Real Cool Snoop 检漏液。
Snoop 和 Real Cool Snoop 检漏液可检测难以触及区域的气体泄漏。即使在 –54 至 93°C(–65 至 200°F)的环境中,持续的气泡作用也能对很小的泄漏和垂直表面产生作用。柔性检测管可延伸至难以触及的区域。这两种类型的检漏液都能干净地干燥而不会沾染。它们还含有一种腐蚀抑制剂,可为您的元件提供额外的保护,其中不含氯、脂族胺或铵基化合物。它们能满足目录中各种规格的性能要求。
是否需要泄漏检测方面的更多帮助?
是否对检漏液有疑问?
检漏液目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
Swagelok Resources Curated for You
Leak Detection Case Studies
Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.
Common Causes and Costs of Fluid System Leaks
The smallest leak can present a serious issue when maintaining your plant’s safety and profitability. Understand how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plant-wide.
Combating Common Fluid System Leaks in Tire Facilities
Tire manufacturers can grow accustomed to leaking process pipes, but system leaks can pose significant safety hazards and drain profitability. Learn how to identify common leak sources throughout a plant and how to fix them.
How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting installation depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.