text.skipToContent text.skipToNavigation
世伟洛克卡套管接头

世伟洛克® 卡套管接头和转换接头

双卡套卡套管接头具有防泄漏的密封性、出色的卡套管夹持力和抗振性,即使在重新装配后也能保持良好性能,可减少泄漏和停机时间。

卡套管接头 | 易于安装,有助于减轻安装人员的疲劳。
卡套管转换接头 | 实现各种连接并帮助消除难以对准的问题。

查看所有卡套管接头和转换接头

世伟洛克接头在降低各行业的泄漏风险和代价高昂的停机时间方面优于其他接头。先进的后卡套设计可隔离应力以抵抗振动、弯曲和变形,而获得专利的渗碳工艺可在不牺牲耐腐蚀性的情况下增强强度。世伟洛克卡套管接头易于安装和重新装配,与其他替代产品相比只需较少的工作量。

卡套管接头和转换接头有多种合金可供选择,以确保化学相容性,并提供专家主导的培训以确保正确安装。世伟洛克卡套管转换接头可与任何其他世伟洛克卡套管接头配合使用,无需储备特殊弯头和三通。与 316 不锈钢和 316 Ti 不锈钢合金卡套管配合使用的不锈钢世伟洛克卡套管接头已通过测试,符合 ECE R110 的要求,并且还具有 EC-79 认证。世伟洛克接头使用的材料符合 NACE MR0175/ISO 15156 和 MR0103 的冶金要求。此外,采用 2507 和 6MO 合金制成的接头符合 NORSOK M-630 和 M-650 标准。

请联系当地专家

Tube Fitting and Tube Adapter Categories

Bulkheads

Bulkheads

Bulkhead tube fittings and adapters are designed to help make a connection between two sides of a partion and are available in a range of sizes and connections for your application.

Caps and Plugs

Caps and Plugs

Tube fitting caps and plugs are available in a range of materials and sizes to enable leak-tight sealing and enhanced system safety in a range of applications.

Female Connectors

Female Connectors

Female connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Fusible Tube Adapters

Fusible Tube Adapters

Fusible tube adapter fittings enhance the overall safety of your industrial fluid system by releasing pressure to atmosphere at a given temperature.

Low Dead Volume Unions

Low Dead Volume Unions

Swagelok low dead volume tube fittings are engineered to reliably increase the overall efficiency of your industrial fluid system, even in harsh environments.

Male Connectors

Male Connectors

Male connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Mud Daubers

Mud Daubers

Browse mud dauber fittings (vent protectors) designed with a mesh wire screen to prevent insects and other foreign objects from clogging or damaging systems.

Port Connectors

Port Connectors

Swagelok port connectors enable fitting-to-fitting connections, offer consistent gaugeability upon installation, and are easy to disconnect and retighten.

Reducers

Reducers

Tube fitting reducing straights and tees are available in a variety of materials and provide easy installation and consistent gaugeability.

Socket Weld Fittings

Socket Weld Fittings

Socket weld tube fittings enable proper alignment in small bore fluid systems. Available in multiple sizes and configurations to fit your application.

Spare Parts and Accessories

Spare Parts and Accessories

Explore tube fitting replacement parts and accessories—front ferrules, back ferrules, nuts, gaskets, o-rings, gap inspection gauges, wrenches—and more.

Tube Adapters

Tube Adapters

Tube adapter straights, elbows and tees allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types.

Unions

Unions

Tube fitting union straights, elbows, tees, and crosses in a variety of materials and sizes provide excellent vibration fatigue resistance and tube support.

Zero Volume Reducers

Zero Volume Reducers

Browse zero volume tube fitting reducers engineered to reliably increase the overall efficiency of your industrial fluid system.

卡套管接头和转换接头目录

世伟洛克卡套管接头和卡套管转换接头的尺寸从 1/16 到 2 in.,2 到 50 mm,并有一系列的配置,它们由各种材料制成,在包括化学加工和酸性气体在内的一系列应用中具有卓越的耐腐蚀性。在这里提供的产品资料中查找详细的产品信息,包括结构材料、额定压力和温度、工具和附件以及安装说明。

带有防泄漏世伟洛克<sup>®</sup> 卡套管接头的流体系统

浏览中高压接头

是否在寻找可承受超过 11 000 psi 压力的接头?了解我们的 FK 系列中压卡套管接头,其额定值适用于高达 22 500 psi (1551 bar) 的应用,而锥面螺纹接头的额定值适用于高达 60 000 psi (4134 bar) 的应用。

查找更高的压力额定值

世伟洛克为您精心准备的产品、服务和解决方案

已经拧紧的世伟洛克卡套接头
接头简介:识别螺纹尺寸和螺距

即使是有经验的专业人员也会遇到识别螺纹的困难。世伟洛克产品经理 Andy Hitchcock 解释如何使用游标卡尺、螺纹规和螺纹识别指南识别接头上的螺纹尺寸和螺距。

在石油钻井平台上作业的工人
利用压缩卡套接头优化中压油气应用

对于石油天然气领域平台上资产中的中压应用,了解压缩式接头与传统的锥面及螺纹连接相比如何提高安装速度并带来性能优势。

沈鼓集团股份有限公司的一名员工使用由世伟洛克部件构建的流体系统
沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?

了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。

世伟洛克卡套管转换接头消除问题
卡套管转换接头如何能够消除对准问题

卡套管转换接头可以帮助消除棘手的对准位置,同时还可以减少库存。请观看本演示,了解如何使用世伟洛克® 卡套管转换接头在实现无泄漏密封的同时解决对准问题。

swagelok tube fittings and tube adapters

Since 1947, Swagelok has been the leader in advancing tube fitting technology used in industrial fluid system application across nearly every industry.

Swagelok Founder Explains His Revolutionary Tube Fitting

More than 75 years later, the Swagelok tube fitting, with its unique “hinging-colleting” action, remains trusted to provide lasting, leak-tight service. The grip-type design uses the “hinging and colleting” action to achieve optimal performance in three key areas:

Tube Grip

The hinging and colleting action provides more direct tube contact/gripping support.

Gas Seal

The burnishing/polishing action of the front ferrule creates concentrated zones of contact on the tube and on the body bevel for a stronger seal.

Vibration Resistance

The colleting region better isolates stress risers at the tube grip to resist bending, deflection, and vibration.

swagelok tube fitting design

Swagelok® Tube Fitting Design

The advanced-geometry, hinging-colleting back ferrule design is standard on all 1/4 to 1 in. and 6 to 25 mm Swagelok stainless steel tube fittings to help installers make more consistent, leak-tight tube connections. In these sizes, a patented case hardening process and patented recessed and contoured geometry provide unique engineering to the Swagelok back ferrule. The hinging-colleting back ferrule design expands on the already robust performance of the traditional ferrule design.

This process may take several minutes. Please be patient and remain on the page.