Swagelok® Flexible Tubing
Swagelok flexible tubing allows for safe, reliable transfer of fluids in applications that require transparency, chemical compatibility, and/or resilience in the face of high temperatures or low pressures.
View Flexible TubingChemically resistant PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications (up to 275 psig (18.9 bar)). The tubing’s translucence allows for visibility of system fluid while the smooth inner wall provides flow control and drainability.
Soft, flexible, and clear, Swagelok LT series vinyl tubing, made from smooth-bore, polyvinyl chloride (PVC) material, handles a wide variety of laboratory chemicals and applications where system transparency is desired (up to 40 psig (2.7 bar)). Thick-wall tubing is available in 1/4 and 3/8 in. sizes for vacuum-service applications. LT series tubing can be used with Swagelok tube fittings and metal inserts. HC series end connections and bulk tubing are available for field assembly of soft plastic or rubber tubing.
Need assistance with flexible tubing selection?
柔性卡套管类别
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
一般産業用ホースのメンテナンス計画を策定してプラントのコストを大幅に削減する
一般産業用ホースの適切な交換時期を見極めることができれば、プラントのメンテナンス費用を大幅に削減することができます。今回は、システムの評価とメンテナンス計画の策定を通じて、ホースの交換サイクルを管理する方法を紹介します。
一般産業用ホースの交換:コア・チューブの材質に関する検討事項
一般産業用ホースを選定する際は、最初にホースの最も内側の層にあるコア・チューブを選んでください。今回は、コア・チューブの材質と内面構造に基づいてアプリケーションに最適なホースを選定する方法を紹介します。
適切なホース補強材の選定方法
一般産業用ホースの寿命やパフォーマンスは、使用している補強材次第であると言っても過言ではありません。今回は補強材のタイプと、さまざまな流体システムのアプリケーションに適した補強材について紹介します。