单向阀 — 高纯度焊接单向阀,CW 系列
可提供以下规格的阀门:
- 1/4 至 1/2 in. (6 mm)
- –10°F (–23°C) 至 400°F (204°C)
- 316 不锈钢
- 2065 psig (142 bar) 至 3000 psig (206 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
单向阀 — 高纯度焊接单向阀,CW 系列 — 固定压力
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6L-CW4S4 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 6L-CW4VR4-EP 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR 6LV-CW4BW4-P 316L VAR 1/4 in. 卡套管对接焊接 1/4 in. 卡套管对接焊接 6L-CW4FR4 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR 6L-CW4FR4-P 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR 6L-CW4FR4-VR4 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR 6L-CW4FR4VR4-P 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 整体式外螺纹 VCR 6L-CW4VR4 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR 6L-CW4VR8-P 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 6LV-CW4BW4 316L VAR 1/4 in. 卡套管对接焊接 1/4 in. 卡套管对接焊接 6LV-CW4BW4-EP 316L VAR 1/4 in. 卡套管对接焊接 1/4 in. 卡套管对接焊接 6L-CW4VR4-P 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR 6L-CW4VR4-PX 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR 6L-CW4VR8 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 6L-CW4VR4-NE 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR
Product Availability by Store Location
Hours