Catalogs
Check Valves — High-Purity Welded Check Valves, CW Series — Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.
全焊接单向阀:CW系列
全焊接设计可提供可靠的系统流体控制。 当压差不到 2 psig (0.14 bar) 时,即可产生正向流动。 当背压不到 2 psig (0.14 bar) 时阀即可关闭。
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6L-CW4FR4 | 316L 不锈钢 | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | View Product |
| 6L-CW4FR4-P | 316L 不锈钢 | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | View Product |
| 6L-CW4FR4-VR4 | 316L 不锈钢 | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| 6L-CW4FR4VR4-P | 316L 不锈钢 | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4S4 | 316L 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| 6L-CW4VR4 | 316L 不锈钢 | 1/4 in. | 整体式外螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR4-EP | 316L 不锈钢 | 1/4 in. | 整体式外螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR4-NE | 316L 不锈钢 | 1/4 in. | 整体式外螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR4-P | 316L 不锈钢 | 1/4 in. | 整体式外螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR4-PX | 316L 不锈钢 | 1/4 in. | 整体式外螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR8 | 316L 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| 6L-CW4VR8-P | 316L 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| 6LV-CW4BW4 | 316L VAR | 1/4 in. | 卡套管对接焊接 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-CW4BW4-EP | 316L VAR | 1/4 in. | 卡套管对接焊接 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-CW4BW4-P | 316L VAR | 1/4 in. | 卡套管对接焊接 | 1/4 in. | 卡套管对接焊接 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.