Ultra-Torr Vacuum Fittings — Spare Parts and Accessories
Fittings available with these specifications:
- 1/16 to 1 1/2 in.
- Union, reducing union, union elbow, union tee
- Stainless steel
- –25 to 400°F (–31 to 204°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Ultra-Torr Vacuum Fittings — Spare Parts and Accessories — 内螺纹螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-UTN 316 不锈钢 1/4 in. 内螺纹 Ultra-Torr® 真空接头 - - SS-6-UTN 316 不锈钢 3/8 in. 内螺纹 Ultra-Torr® 真空接头 - - SS-8-UTN 316 不锈钢 1/2 in. 内螺纹 Ultra-Torr® 真空接头 - - -
Ultra-Torr Vacuum Fittings — Spare Parts and Accessories — 衬套
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-UTS 316 不锈钢 1/4 in. Ultra-Torr® 真空衬套 - -
Product Availability by Store Location
Hours