Hoses and Flexible Tubing
Hoses and flexible tubing available with these specifications:
- Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber
- 1/8 to 2 in.
- Fractional and metric end connections
- Custom lengths available
- Optional covers, tagging, and testing
Your local authorized Swagelok sales and service center may have additional options.
-
Metal Core Hose — Flexible Metal Hose, FL Series — FL 系列挠性金属软管
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-FL4TA4TA4-12 316L 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/4 in. 世伟洛克® 卡套管转换接头 SS-FL4TA4TA4-24 316L 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/4 in. 世伟洛克® 卡套管转换接头 SS-FL4TA4TA4-36 316L 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/4 in. 世伟洛克® 卡套管转换接头 SS-FL4TA4TA4-48 316L 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/4 in. 世伟洛克® 卡套管转换接头 SS-FL8TA8TA8-12 316L 不锈钢 1/2 in. 世伟洛克® 卡套管转换接头 1/2 in. 世伟洛克® 卡套管转换接头 SS-FL8TA8TA8-24 316L 不锈钢 1/2 in. 世伟洛克® 卡套管转换接头 1/2 in. 世伟洛克® 卡套管转换接头 SS-FL8TA8TA8-36 316L 不锈钢 1/2 in. 世伟洛克® 卡套管转换接头 1/2 in. 世伟洛克® 卡套管转换接头
Product Availability by Store Location
Hours