VCR® Metal Gasket Face Seal Fittings — Bulkheads
Fittings available with these specifications:
- 1/4 to 1/2 in.
- 316 stainless steel
- Maximum 2800 psig (192 bar) to 8000 psig (551 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® 金属垫片面密封管接头 — 穿板 — 直通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-4-HVCR-61-6TB7 316L VAR 1/4 in. 大流量 VCR® 金属垫片面密封接头 3/8 in. 卡套管对接焊接 6LV-4-HVCR-61-6TB7P 316L VAR 1/4 in. 大流量 VCR® 金属垫片面密封接头 3/8 in. 卡套管对接焊接 6LV-4-VCR-61-4TB7 316L VAR 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. 卡套管对接焊接 6LV-4-VCR-61-4TB7P 316L VAR 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. 卡套管对接焊接 SS-4-VCR-61 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-4-VCR-61P 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-4-VCR-A1-400 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. 世伟洛克® 卡套管接头 SS-4-VCR-A1-4M 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. 外螺纹 NPT SS-8-VCR-61 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. VCR® 金属垫片面密封管接头 SS-8-VCR-61P 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. VCR® 金属垫片面密封管接头 SS-8-VCR-61S 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. VCR® 金属垫片面密封管接头 SS-8-VCR-A1-600 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 3/8 in. 世伟洛克® 卡套管接头 SS-8-VCR-A1-810 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. 世伟洛克® 卡套管接头
Product Availability by Store Location
Hours