Sample Cylinders
Cylinders available with these specifications:
- 10 to 3785 cm3 sizes
- 316L or 304L stainless steel, Alloy 400
- –65°F (–53°C) to 850°F (454°C)
- 1800 psig (124 bar) to 5000 psig (344 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
备件和附件 — 搬运手柄
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-5K-CY-2 304 不锈钢 - - - - MS-5K-CY-4 304 不锈钢 - - - - -
备件和附件 — 安全膜三通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-RTM4-F4-1 316L 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-RTM4-F4-2 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT -
Spare Parts and Accessories — 预留容积卡套管转换接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-DTM4-F4-023 316 不锈钢 1/4 in. x 2.31 in. 带卡套管短管的外螺纹 NPT 1/4 in. 内螺纹 NPT SS-DTM4-F4-104 316 不锈钢 1/4 in. x 10.4 in. 带卡套管短管的外螺纹 NPT 1/4 in. 内螺纹 NPT
Product Availability by Store Location
Hours