VCO® O 型圈面密封管接头 — 联合接头
可提供以下规格的接头:
- 1/4 至 1 in.
- 联合、穿板、变径接头
- 316 或 316L 不锈钢
- 最大压力 8800 psig (606 bar) 至 14 300 psig (985 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O 型圈面密封管接头 — 联合接头 — 直通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-6 316 不锈钢 1/4 in. VCO® O 型圈面密封接头 1/4 in. VCO® O 型圈面密封接头 SS-8-VCO-6 316 不锈钢 1/2 in. VCO® O 型圈面密封接头 1/2 in. VCO® O 型圈面密封 -
VCO® O 型圈面密封管接头 — 联合接头 — 三通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-T 316 不锈钢 1/4 in. VCO® O 型圈面密封接头 1/4 in. VCO® O 型圈面密封接头 SS-8-VCO-T 316 不锈钢 1/2 in. VCO® O 型圈面密封接头 1/2 in. VCO® O 型圈面密封接头 -
VCO® O 型圈面密封管接头 — 联合接头 — 90°弯头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-9 316 不锈钢 1/4 in. VCO® O 型圈面密封接头 1/4 in. VCO® O 型圈面密封接头
Product Availability by Store Location
Hours