Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
公称管接头 — 外螺纹接头 — 六角外螺纹接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeM-8-HN 400 合金 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-12-HN 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT SS-12-HN-12RS 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. ISO 平行外螺纹,平直肩部 SS-12-HN-12RT 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. ISO 锥形外螺纹 SS-24-HN 316 不锈钢 1 1/2 in. 外螺纹 NPT 1 1/2 in. 外螺纹 NPT SS-2-HN-2RS 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. ISO 平行外螺纹,平直肩部 SS-2-HN-2RT 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. ISO 锥形外螺纹 SS-4-HN 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-4-HN-RT 316 不锈钢 1/4 in. ISO 锥形外螺纹 1/4 in. ISO 锥形外螺纹 SS-8-HN 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-8-HN-10K 316 不锈钢 1/2 in. 厚壁外螺纹 NPT 1/2 in. 厚壁外螺纹 NPT SS-8-HN-8RS 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. ISO 平行外螺纹,平直肩部 SS-4-HN-4RS 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. ISO 平行外螺纹,平直肩部 2507-8-HN-SG2 - 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-600-2-16 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 1 in. 外螺纹 NPT SS-6-HN 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT SS-16-HN-16RT 316 不锈钢 1 in. 外螺纹 NPT 1 in. ISO 锥形外螺纹 SS-6-HN-RT 316 不锈钢 3/8 in. ISO 锥形外螺纹 3/8 in. ISO 锥形外螺纹 SS-4-HN-10K 316 不锈钢 1/4 in. 厚壁外螺纹 NPT 1/4 in. 厚壁外螺纹 NPT B-8-HN 黄铜 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-16-HN-16RS 316 不锈钢 1 in. 外螺纹 NPT 1 in. ISO 平行外螺纹,平直肩部 SS-6-HN-6RT 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. ISO 锥形外螺纹 SS-8-HN-8RT 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. ISO 锥形外螺纹 SS-4-HN-4RT 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. ISO 锥形外螺纹 SS-16-HN 316 不锈钢 1 in. 外螺纹 NPT 1 in. 外螺纹 NPT SS-8-HN-RT 316 不锈钢 1/2 in. ISO 锥形外螺纹 1/2 in. ISO 锥形外螺纹 SS-6-HN-6RS 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. ISO 平行外螺纹,平直肩部 SS-2-HN 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT B-4-HN 黄铜 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT -
公称管接头 — 外螺纹接头 — 外螺纹接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-CN 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-8-CN 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-16-CN 316 不锈钢 1 in. 外螺纹 NPT 1 in. 外螺纹 NPT SS-12-CN 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT SS-6-CN 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT SS-2-CN 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT -
公称管接头 — 外螺纹接头 — 六角长外螺纹接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-HLN-4.00 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT SS-16-HLN-3.00 316 不锈钢 1 in. 外螺纹 NPT 1 in. 外螺纹 NPT SS-2-HLN-1.50 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT SS-2-HLN-2.00 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT SS-2-HLN-3.00 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT SS-4-HLN-1.50 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-4-HLN-2.00 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-4-HLN-2.50 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-4-HLN-3.00 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-4-HLN-6.00 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-6-HLN-1.50 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT SS-6-HLN-2.00 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT SS-6-HLN-3.00 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT SS-8-HLN-4.00 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-8-HLN-6.00 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-16-HLN-4.00 316 不锈钢 1 in. 外螺纹 NPT 1 in. 外螺纹 NPT SS-4-HLN-4.00 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-6-HLN-4.00 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT SS-8-HLN-2.00 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-8-HLN-2.50 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-12-HLN-3.00 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT SS-12-HLN-2.00 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT SS-8-HLN-3.00 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT SS-6-HLN-2.50 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT
Product Availability by Store Location
Hours