接头
可提供以下规格的接头:
- 1/16 至 2 in.(2 至 50 mm)
- 直通、弯头、四通、三通、卡套管转换接头、管帽和堵塞、替换零件
- 316 不锈钢、6-钼、400 合金、600 合金、625 合金、825 合金、C-276 合金、铝、黄铜、碳钢、PFA、PTFE、2507 合金、钛(4 级)
- 最大压力 1900 psig (130 bar) 至 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
锥形和螺纹接头 — 连接 — 90°弯头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeL9HF60 316 不锈钢 9/16 in. 内螺纹高压锥形和螺纹连接 9/16 in. 内螺纹高压锥形和螺纹连接 L9MF20 316 不锈钢 9/16 in. 内螺纹中压锥形和螺纹连接 9/16 in. 内螺纹中压锥形和螺纹连接 L6MF20 316 不锈钢 3/8 in. 内螺纹中压锥面螺纹 3/8 in. 内螺纹中压锥面螺纹 -
锥形和螺纹接头 — 连接 — 三通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeT9HF60 316 不锈钢 9/16 in. 内螺纹中压锥形和螺纹连接 9/16 in. 内螺纹中压锥形和螺纹连接 T4HF60 316 不锈钢 1/4 in. 内螺纹高压锥形和螺纹连接 1/4 in. 内螺纹高压锥形和螺纹连接 T4MF20 316 不锈钢 1/4 in. 内螺纹中压锥形和螺纹连接 1/4 in. 内螺纹中压锥形和螺纹连接 T6MF20 316 不锈钢 3/8 in. 内螺纹中压锥形和螺纹连接 3/8 in. 内螺纹中压锥形和螺纹连接 T9MF20 316 不锈钢 9/16 in. 内螺纹中压锥形和螺纹连接 9/16 in. 内螺纹中压锥形和螺纹连接 -
锥形和螺纹接头 — 连接 — 四通接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeX6MF20 316 不锈钢 3/8 in. 内螺纹中压锥形和螺纹连接 3/8 in. 内螺纹中压锥形和螺纹连接
Product Availability by Store Location
Hours