text.skipToContent text.skipToNavigation

튜브 피팅 및 어댑터 — 스페어 부품 및 액세서리 — 간격 측정 검사기

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

튜브 피팅 및 어댑터 — 스페어 부품 및 액세서리 — 간격 측정 검사기
Gap inspection gauge verifies proper fitting assembly by checking ferrule placement—ideal for ensuring consistent, leak-tight tube connections.

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
MS-IG-100 - 1/16 in. - - - 查看产品
MS-IG-1010 - 5/8 in., 14 mm, 15 mm, 16 mm - - - 查看产品
MS-IG-10M0 - 10 mm - - - 查看产品
MS-IG-1210 - 3/4 in., 18 mm - - - 查看产品
MS-IG-1410 - 7/8 in., 20 mm, 22 mm - - - 查看产品
MS-IG-1610 - 1 in., 25 mm - - - 查看产品
MS-IG-200 - 1/8 in., 2 mm, 3 mm - - - 查看产品
MS-IG-400 - 1/4 in., 6 mm - - - 查看产品
MS-IG-468 - 1/4 in., 3/8 in., 1/2 in., 6 mm, 12 mm - - - 查看产品
MS-IG-500 - 5/16 in., 8 mm - - - 查看产品
MS-IG-600 - 3/8 in. - - - 查看产品
MS-IG-612M - 1/4 in., 1/2 in., 6 mm, 8 mm, 10 mm, 12 mm - - - 查看产品
MS-IG-810 - 1/2 in., 12 mm - - - 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面